SNVU883 December   2023

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Additional Images
    2. 2.2 TPS389C0XEVM Hardware Setup
    3. 2.3 EVM Connectors
      1. 2.3.1 EVM Test Points
      2. 2.3.2 EVM Jumpers
    4. 2.4 EVM Setup and Operation
      1. 2.4.1 Example Operation of TPS389C0X-Q1
  9. 3Software
    1. 3.1 Setup and GUI Installations
      1. 3.1.1 TPS389C0XEVM Software Setup
    2. 3.2 Quick Start to TPS389C0XEVM GUI
  10. 4Hardware Design Files
    1. 4.1 TPS389C0XEVM Schematic
    2. 4.2 Layout and Component Placement
      1. 4.2.1 Layout
    3. 4.3 Bill of Materials
  11. 5Additional Information
    1.     Trademarks
  12. 6Related Documentation

Bill of Materials

Table 4-1 TPS389C0XEVM Bill of Materials
DESIGNATOR QTY VALUE DESCRIPTION PACKAGE REFERENCE PART NUMBER MANUFACTURE
ACT/WDO, ESM / WDI,MON1/WDE,MON2,MON3,MON4,MON5/RS_4,MON6/RS_3,NIRQ,NRST,RS_1/2,ADDR,PEXT,VDD,TP6a, TP6b, TP6c, TP6d, 18 Turret Terminal, Turret, TH, Triple Keystone1598-2 1598-2 Keystone
GND1, GND2, GND3, GND4 4 Test Point (SMD) Test Point, Miniature, SMT Miniature, SMT 5019 Keystone
C1, C6, C7, C8, C10 5 0.1uF CAP, CERM, 0.1 µF, 25 V,+/- 10%, X5R, 0603 0603 CL10A104KA8NNNC Samsung Electro-Mechanics
C11 1 0.1uF CAP, CERM, 0.1 uF, 50 V, +/- 10%, X7R, 0603 0603 06035C104KAT2A AVX
C13, C15 2 0.1uF CAP, CERM, 0.1 uF, 50 V, +/- 10%, X7R, 0805 0805 C0805C104K5RACTU Kemet
C16 1 10 µF 10 µF ±10% 10 V Ceramic Capacitor X5R 0603 (1608 Metric) 0603 C1608X5R1A106K080AC TDK
C2, C3, C4, C5, C18 5 10 µF 10 µF ±10% 25 V Ceramic Capacitor X7S 0805 (2012 Metric) 0805 C2012X7S1E106K125AC TDK
C9, C12, C14, C17, C27 5 1uF CAP, CERM, 1 µF, 16 V,+/- 10%, X7R, AEC-Q200 Grade 1, 0805 0805 C0805C105K4RACAUTO Kemet
D1, D2 2 Super Red LED, Super Red, SMD LED_0603 150060SS75000 Wurth Elektronik
H1, H2, H3, H4 4 Bumpon Pad Bumpon, Hemisphere, 0.44 X 0.20, Clear Transparent Bumpon SJ-5303 (CLEAR) 3M
J1, J2, J3 3 Terminal Block Terminal Block, 5.08 mm, 2x1, Brass, TH 2x1 5.08 mm Terminal Block ED120/2DS On-Shore Technology
J10, J11, J12, J13, J14, J15, J16, J17, J19, J20, J21, J22, J23, J24, J26, J27, J28, J29, J30, J31, J37, J38, J39, J40 24 Header Header, 100mil, 2x1, Gold, TH 2x1 Header TSW-102-07-G-S Samtec
J18 1 Shrouded Header Header (shrouded), 100mil, 5x2, Gold, TH 5x2 Shrouded header 5103308-1 TE Connectivity
J4, J5, J6, J35, J36 5 Header Header, 100mil, 3x1, Gold, TH 3x1 Header TSW-103-07-G-S Samtec
J7 1 Socket QFN CLAMSHELL 16 PIN RTE THRU HOLE WITH CENTER GND 16-Pin Socket QFN-16(24)BT-0.5-01-00 Enplas
PCB 1 LP127 Printed Circuit Board TPS389C0XEVM Any
R1, R18 2 10.0kΩ RES, 10.0 k, 1%, 0.1 W, 0603 0603 RC0603FR-0710KL Yageo
R10 1 26.7kΩ RES, 26.7 k, 1%, 0.125 W, AEC-Q200 Grade 0, 0805 0805 ERJ-6ENF2672V Panasonic
R11 1 37.4kΩ RES, 37.4 k, 1%, 0.125 W, AEC-Q200 Grade 0, 0805 0805 ERJ-6ENF3742V Panasonic
R12 1 47.5kΩ RES, 47.5 k, 1%, 0.125 W, AEC-Q200 Grade 0, 0805 0805 ERJ-6ENF4752V Panasonic
R13 1 59.0kΩ RES, 59.0 k, 1%, 0.125 W, AEC-Q200 Grade 0, 0805 0805 ERJ-6ENF5902V Panasonic
R14 1 69.8kΩ RES, 69.8 k, 1%, 0.125 W, AEC-Q200 Grade 0, 0805 0805 ERJ-6ENF6982V Panasonic
R15 1 80.6kΩ RES, 80.6 k, 1%, 0.125 W, AEC-Q200 Grade 0, 0805 0805 ERJ-6ENF8062V Panasonic
R16, R17 2 2.2kΩ RES, 2.2 k, 5%, 0.1 W, 0603 0603 RC0603JR-072K2L Yageo
R2, R3, R33, R20 4 10.0kΩ RES, 10.0 k, 1%, 0.1 W, 0603 0603 RCG060310K0FKEA Vishay Draloric
R21, R22, R23, R24, R25, R26, R27, R28 8 0 Ω RES, 0, 5%, 0.125 W, 0805 0805 RC0805JR-070RL Yageo America
R6, Rx 2 1 Ω 1 Ohms ±1% 0.25W, 1/4W Chip Resistor 0603 (1608 Metric) Automotive AEC-Q200, Pulse Withstanding Thick Film 0603 (1608 Metric) RCS06031R00FKEA Vishay
R7, Ry 2 1.0kΩ RES, 1.0 k, 5%, 0.125 W, AEC-Q200 Grade 0, 0805 0805 ERJ-6GEYJ102V Panasonic
R8 1 5.36kΩ RES, 5.36 k, 1%, 0.125 W, AEC-Q200 Grade 0, 0805 0805 ERJ-6ENF5361V Panasonic
R9 1 16.2kΩ RES, 16.2 k, 1%, 0.125 W, AEC-Q200 Grade 0, 0805 0805 ERJ-6ENF1622V Panasonic
SCL,SDA 2 Test Points Test Point, Multipurpose, Purple, TH Purple Multipurpose Testpoint 5129 Keystone
SH-J1, SH-J2, SH-J3, SH-J4, SH-J5, SH-J6, SH-J7, SH-J8, SH-J9, SH-J10, SH-J11, SH-J12 12 1x2 Shunt, 100mil, Gold plated, Black Shunt SNT-100-BK-G Samtec
U1 1 IC Multichannel Overvoltage and Undervoltage I2C Programmable Voltage Supervisor and Monitor with Q&A Watchdog WQFN16 TPS389C0300CRTERQ1 TI
U2 1 IC 1 A Low-Quiescent-Current Low-Dropout (LDO) Regulator, DRV0006A (WSON-6) DRV0006A TLV75712PDRVR TI
U3 1 IC 1 A Low-Quiescent-Current Low-Dropout (LDO) Regulator, DRV0006A (WSON-6) DRV0006A TLV75718PDRVR TI
U4 1 IC Dual-Channel, Low-Power Comparator with Integrated Reference SON6 TLV4082DRYR TI
U5 1 IC Automotive, Level-Shifting I2C Bus Repeater, DGK0008A (VSSOP-8) DGK0008A TCA9517DGKRQ1 TI