SNVU886 September 2024 TPS37100-Q1
Designator | Qty | Value | Description | Package Reference | Part Number | Manufacturer |
---|---|---|---|---|---|---|
!PCB | 1 |
Printed Circuit Board |
LP132 | |||
C1 | 1 | 0.1uF |
CAP, CERM, 0.1µF, 200V,+/- 10%, X7R, 1206 |
1206 |
VJ1206Y104KXCAT |
Vishay Vitramon |
C2, C3, C4, C5 | 4 | 0.1uF |
CAP, CERM, 0.1uF, 100V, +/- 10%, X7R, 0603 |
0603 |
GRM188R72A104KA35J |
Murata Electronics |
C6, C10 | 2 | 1uF |
CAP, CERM, 1µF, 10V,+/- 10%, X7R, 0603 |
0603 |
CL10B105KP8NNNC |
Samsung Electro-Mechanics |
C7, C11 | 2 |
0.1uF |
CAP, CERM, 0.1uF, 10V, +/- 10%, X7R, 0603 |
0603 |
C0603C104K8RACTU |
KEMET |
C8, C12 | 2 |
33nF |
Cap Ceramic 33nF 50V X7R 10% Pad SMD 0603 +125°C Automotive T/R |
Screw |
CGA3E2X7R1H333K080AA |
TDK Corpration |
H1, H2, H3, H4 | 4 |
Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead |
Standoff |
NY PMS 440 0025 PH |
B&F Fastener Supply |
|
H5, H6, H7, H8 | 4 |
Standoff, Hex, 0.5"L #4-40 Nylon |
10x2 Receptacle |
1902C |
Keystone Electronics |
|
J1, J2 | 3 |
Header, 100mil, 3x1, Tin, TH |
4x2 Header |
PEC03SAAN |
Sullins Connector Solutions |
|
J3, J4 | 2 |
Header, 100mil, 2x1, Tin, TH |
3x1 Header |
PEC02SAAN |
Sullins Connector Solutions |
|
J5, J6 | 2 |
Header, 100mil, 4x2, Gold, TH |
4x1 Header |
TSW-104-07-G-D |
Samtech Inc. |
|
LBL1 | 1 |
Thermal Transfer Printable Labels, 0.650" W x 0.200" H |
PCB Label 0.650 x 0.200 inch |
THT-14-423-10 |
Brady Corporation |
|
R1 | 1 | 0 |
RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 |
0603 |
ERJ-3GEY0R00V |
Panasonic Electronic Components |
R3, R5, R6, R7 | 4 | 10k |
RES, 10 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 |
0603 |
CRCW060310K0JNEA |
Vishay Dale |
SH-J1, SH-J2, SH-J3, SH-J4, SH-J5, SH-J6, |
6 |
Shunt, 100mil, Gold plated, Black |
Shunt |
SNT-100-BK-G |
Samtec Inc. |
|
TP1 - TP20 | 20 |
Terminal, Turret, TH, Triple |
Keystone1598-2 |
1598-2 |
Keystone Electronics |
|
U1 | 1 | Wide VIN 105V 105V Window (OV & UV) Supervisor with Integrated Buffer for Supply Voltage Measurements for Automotive | SOT023-14 | TPS37100Z91DDYYRQ1 | Texas Instruments |