This section describes the functionality and
operation of the TPS3710XEVM. This EVM comes with
the TPS37100Z91DDYYRQ1 device installed. Read the
TPS37100-Q1 and TPS37102-Q1 data sheet (SNVSCN2) for electrical
characteristics of this device.
To make sure the EVM properly powered please check the below steps.
Connect a power supply to TP1 (VDD) and another one to TP4( Pull-up Low Voltage ) TP1 can go up to 105V and TP4 can go up to 5.5V max.
- Decide the Pull-up High Voltage source for OUT A. By using J2, you can connect OUT A to either VDD or TP9 (External pull-up high voltage). TP9 can go up to 105V.
- Decide how you need to configure the Sense Pin. You can directly apply a DC voltage to TP3 to test the device behavior without needing a resistor divider or you can replicate your design and connect the resistor divider values you need to R1 and R2. By using J2, you can pick which rail to monitor either VDD or TP2 (External Sense Input).
- Decide the Jumper configurations for sense delay, reset delay, AOUt and BIST.