SNVU886 September 2024 TPS37100-Q1
The SENSE voltage can be directly connected through TP3 on the board ( without needing a resistor divider). Apply a voltage in accordance with the threshold voltage requirement. The default option of the TPS3710XEVM is populated with the device TPS37100Z91DDYYRQ, which has a 0.8V threshold.
Jumper J1 can also configure the SENSE pin to connect to TP2 and a resistor divider. We offer alternatives when necessary. (Refer to Table 2-1 for configuration options).