SNVU886 September   2024 TPS37100-Q1

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
    5.     General Texas Instruments High Voltage Evaluation (TI HV EVM) User Safety Guidelines
  6. 2Hardware
    1. 2.1 EVM Connectors
      1. 2.1.1 EVM Jumpers
      2. 2.1.2 EVM Test Points
    2. 2.2 EVM Setup and Operation
      1. 2.2.1 Input Supply Voltage (VDD)
      2. 2.2.2 SENSE
      3. 2.2.3 OUT A and OUT B
      4. 2.2.4 AEN & AOUT
      5. 2.2.5 Built-In Self-Test (BIST)
      6. 2.2.6 Built-In Self-Test Enable (BIST_EN )
      7. 2.2.7 CTR & CTS Time Delays
  7. 3Implementation Results
    1. 3.1 EVM Performance Results
  8. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layout
    3. 4.3 Bill of Materials
  9. 5Additional Information
    1.     Trademarks
  10. 6Revision History

Built-In Self-Test (BIST)

The TPS37102-Q1 contain a Built-In Self-Test (BIST) pin for assessing internal device faults at the startup. BIST is asserted via the BIST_EN pin and remains asserted for a time period, TD_BIST. If BIST encounters a fault, then BIST remains asserted for a period longer than TD_BIST. BIST is an active-low open drain output and requires an external pull-up resistor and voltage. Please refer to the device data sheet for additional details.

The BIST is connected through TP8 on the board. Jumper J4 can also configure the BIST pin to also connect to TP8. Keep a shunt jumper for TPS37102-Q1 so that BIST output pin can be pulled up to External Pull-Up Low Voltage. Remove the shunt jumper for TPS37100-Q1 . (Refer to Table 2-1 for configuration options).