SNVU886
September 2024
TPS37100-Q1
1
Description
Features
4
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
General Texas Instruments High Voltage Evaluation (TI HV EVM) User Safety Guidelines
2
Hardware
2.1
EVM Connectors
2.1.1
EVM Jumpers
2.1.2
EVM Test Points
2.2
EVM Setup and Operation
2.2.1
Input Supply Voltage (VDD)
2.2.2
SENSE
2.2.3
OUT A and OUT B
2.2.4
AEN & AOUT
2.2.5
Built-In Self-Test (BIST)
2.2.6
Built-In Self-Test Enable (BIST_EN )
2.2.7
CTR & CTS Time Delays
3
Implementation Results
3.1
EVM Performance Results
4
Hardware Design Files
4.1
Schematics
4.2
PCB Layout
4.3
Bill of Materials
5
Additional Information
Trademarks
6
Revision History
Features
Integrated buffer for supply voltage monitoring
AOUT pin outputs a scaled down voltage of SENSE
Directly monitor high voltage power rails
Wide input voltage range: 3V to 105V
Fast UV/OV protection in 24V/48 V systems
Output reset latching for overvoltage fault