SNVU886 September 2024 TPS37100-Q1
The TPS3710XEVM is an evaluation module (EVM) for the TPS37100-Q1 family of voltage supervisors. The purpose of the this EVM is to provide a sample design and test point for all input and output pins of the TPS37100-Q1 and TPS37102-Q1 device to test the functionality of TPS3700-Q1 and TPS37102-Q1.