SNVU886 September 2024 TPS37100-Q1
The input supply voltage (VDD) is connected through the TP1 on the board. The input supply voltage range is 3V to 105V a 0.1µF decoupling capacitor is placed at the input for reducing noise that can propagate through the device.