SNVU890 January 2024
Parameter | Specifications |
---|---|
Vin: Input voltage | 0 V to 80 V |
Vout: Output voltage | 0 V to 80 V |
Vcc: Input supply voltage | 5.5 V to 10 V |
Maximum power | 1600W |
Switching frequency | 100 kHz to 500 kHz |
Board dimensions | 90 mm x 65 mm x 40 mm |