SNVU890 January   2024

 

  1.   1
  2.   Description
  3.   3
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
    5.     General Texas Instruments High Voltage Evaluation (TI HV EVM) User Safety Guidelines
  8. 2Hardware
    1. 2.1 Test Points
      1. 2.1.1 Key Connections
        1. 2.1.1.1 Connect a Supply to J3 Connector
        2. 2.1.1.2 PWM Input
        3. 2.1.1.3 J1 Connector: Power Supply
    2. 2.2 Power-Up Procedure
      1. 2.2.1 Step 1: Driver Bias Supply
      2. 2.2.2 Step 2: Input Supply
      3. 2.2.3 Step 3: Measure SW Voltage
      4. 2.2.4 Setting Dead-Time
    3. 2.3 Power-Down Procedure
  9. 3Implementation Results
    1. 3.1 Electrical Performance Specifications
      1. 3.1.1 Evaluation Setup
      2. 3.1.2 Performance Data and Results
  10. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials
  11. 5Additional Information
    1. 5.1 Trademarks

Bill of Materials

Table 4-1 LMG3100EVM-089 Bill of Materials(2)
Designator Quantity Value Description Package Reference PartNumber Manufacturer
PCB1 1 Printed Circuit Board LMG3100EVM-089 Any
C1, C3, C8, C11, C12, C14, C33, C37, C38 9 0.1uF CAP, CERM, 0.1 uF, 100 V, +/- 10%, X5R, 0402 0402 GRM155R62A104KE14D MuRata
C2, C9 2 1uF CAP, CERM, 1uF, 100V, +/-20%, X7R, 1206 1206 C3216X7R2A105M160AA TDK
C4, C5, C6 3 2.2uF CAP, CERM, 2.2 µF, 100 V, +/- 10%, X7R, 1210 1210 GRM32ER72A225KA35L MuRata
C7 1 0.1uF CAP, CERM, 0.1 uF, 100 V, +/- 10%, X7R, 1210 1210 VJ1210Y104KBBAT4X Vishay-Vitramon
C10 1 10uF CAP, CERM, 10 µF, 100 V, +/- 20%, X7R, 2220 2220 22201C106MAT2A AVX
C13, C17, C18 3 0.1uF CAP, CERM, 0.1 uF, 25 V, +/- 10%, X5R, 0201 0201 GRM033R61E104KE14J MuRata
C15, C21, C24 3 4.7uF CAP, CERM, 4.7 uF, 100 V, +/- 10%, X7S, 1210 1210 GRM32DC72A475KE01L MuRata
C16 1 1uF CAP, CERM, 1 uF, 100 V, +/- 10%, X7R, 1210 1210 GRM32ER72A105KA01L MuRata
C19 1 3.3uF CAP, CERM, 3.3 uF, 100 V, +/- 20%, X7S, 1210 1210 C3225X7S2A335M200AB TDK
C20 1 10uF CAP, CERM, 10 uF, 100 V, +/- 20%, X7R, 2220 2220 22201C106MAT2A AVX
C22 1 150pF CAP, CERM, 150 pF, 50 V, +/- 5%, C0G/NP0, 0402 0402 GRM1555C1H151JA01D MuRata
C23, C25 2 10pF CAP, CERM, 10pF, 50V, +/-5%, C0G/NP0, 0402 0402 GRM1555C1H100JA01D MuRata
C26 1 0.1uF CAP, CERM, 0.1 µF, 16 V, +/- 5%, X7R, 0603 0603 0603YC104JAT2A AVX
C27 1 10uF CAP, CERM, 10uF, 25V, +/-10%, X5R, 0805 0805 C2012X5R1E106K125AB TDK
C28, C29 2 2.2uF CAP, CERM, 2.2uF, 16V, +/-10%, X7R, 0805 0805 C0805C225K4RACTU Kemet
C30 1 1uF CAP, CERM, 1uF, 25V, +/-10%, X5R, 0402 0402 C1005X5R1E105K050BC TDK
C31 1 100pF CAP, CERM, 100pF, 25V, +/-10%, X7R, 0603 0603 06033C101KAT2A AVX
C32, C34 2 2.2uF CAP, CERM, 2.2uF, 10V, +/-10%, X7R, 0603 0603 GRM188R71A225KE15D MuRata
C35 1 100pF CAP, CERM, 100pF, 50V, +/-5%, C0G/NP0, 0402 0402 CC0402JRNPO9BN101 Yageo America
C36 1 15uF CAP, CERM, 15 µF, 100 V, +/- 20%, X7S, 2220 2220 C5750X7S2A156M250KB TDK
D1, D2 2 Green LED, Green, SMD LED_0805 LTST-C170KGKT Lite-On
D3, D4 2 40V Diode, Schottky, 40V, 0.03A, SOD-523 SOD-523 SDM03U40-7 Diodes Inc.
H1 1 Heat Sink, Black Anodized, 35 x 50 mm, 20 mm high, with Push Pin and Spring S05MZZ37 Alpha Novatech
H2 1 Thermal Interface Material GR80A-0H-50GY Fuji Polymer Industries
J1, J2 2 Terminal Block, 2 Pos, 10.16mm, TH Terminal Block, 2 Pos, 10.16mm, TH 1986660-2 TE Connectivity
J3 1 Terminal Block, 2x1, 2.54mm, TH Terminal Block, 2x1, 2.54mm, TH 282834-2 TE Connectivity
J5 1 Header, 100mil, 4x1, Tin, TH Header, 4x1, 100mil, TH 5-146278-4 TE Connectivity
L1 1 6.8uH Inductor, Shielded, Composite, 4.7 µH, 10.5 A, 0.00889 ohm, SMD 33 x 15 x 33mm B82559A5682A033 TDK
R1 1 1.0k RES, 1.0k ohm, 5%, 0.1W, 0603 0603 CRCW06031K00JNEA Vishay-Dale
R2 1 47 RES, 47 ohm, 5%, 0.063W, 0402 0402 CRCW040247R0JNED Vishay-Dale
R3 1 10.0k RES, 10.0k ohm, 1%, 0.063W, 0402 0402 CRCW040210K0FKED Vishay-Dale
R4 1 20k RES, 20k ohm, 5%, 0.25W, 1206 1206 CRCW120620K0JNEA Vishay-Dale
R5, R8 2 RES Thick Film, 3.01Ω, 1%, 0.063W, 200ppm/°C, 0402
R6, R7 2 0 RES, 0 ohm, 5%, 0.1W, 0603 0603 CRCW06030000Z0EA Vishay-Dale
R9 1 0 RES Thick Film, 0Ω, 0.2W, 0402 0402 CRCW04020000Z0EDHP Vishay Dale
R10 1 0 RES, 0, 0.75 W, AEC-Q200 Grade 0, 1206 1206 CRCW12060000Z0EAHP Vishay-Dale
R11, R12 2 0 RES, 0 ohm, 5%, 0.063W, 0402 0402 CRCW04020000Z0ED Vishay-Dale
R14 1 200 RES, 200, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW0402200RJNED Vishay-Dale
TP1, TP3, TP4 3 Black Test Point, Miniature, Black, TH Black Miniature Testpoint 5001 Keystone
TP2 1 Red Test Point, Miniature, Red, TH Red Miniature Testpoint 5000 Keystone
TP5, TP7 2 Test Point, SMT Test Point, SMT S2751-46R Harwin
TP6 1 Test Point, Miniature, Yellow, TH Yellow Miniature Testpoint 5004 Keystone
TP8, TP9, TP11, TP12 4 PC Test Point, SMT Testpoint, SMT 1508-0-57-15-00-00-03-0 Mill-Max
U1, U5 2 100-V, 64-A GaN with Integrated Driver VQFN-FCRLF15 LMG3100R017 Texas Instruments(1)
U2 1 1A Low Dropout CMOS Linear Regulators Stable with Ceramic Output Capacitors, 6-pin LLP, Pb-Free SDE06A LP38690SD-5.0/NOPB Texas Instruments(1)
U3 1 Triple Schmitt-Trigger Inverter, DCU0008A DCU0008A SN74LVC3G14DCUR Texas Instruments(1)
U4 1 Dual Schmitt-Trigger Inverter, YZP0006ADBD (DSBGA-6) YZP0006ADBD SN74LVC2G14YZPR Texas Instruments(1)
No alternate component manufacturer.
Unless otherwise noted, all parts can be substituted with equivalents.