This document provides the register bit values for the one-time programmable (OTP) bits of the orderable part number LP87562TRNFRQ1.
All trademarks are the property of their respective owners.
This technical reference manual can be used as a reference for the LP87562T-Q1 default register bits after OTP memory download. This technical reference manual does not provide information about the electrical characteristics, external components, package, or the functionality of the device. For this information and the full register map, refer to the LP8756x-Q1 Four-Phase 16-A Buck Converter With Integrated Switches data sheet.
Table 1-1 lists the main OTP settings for power rails. Table 2-1 lists the register bits loaded from OTP memory.
Description | Bit Name | LP87562T-Q1 Value | |
---|---|---|---|
Device identification | OTP configuration | OTP_ID | 0x117 |
BUCK0, BUCK1, BUCK2 (3-phase operation) | Output voltage | BUCK0_VSET | 850 mV |
Enable, EN pin, or I2C register | EN_BUCK0, EN_PIN_CTRL0, BUCK0_EN_PIN_SELECT | EN1 | |
Force PWM | BUCK0_FPWM | Yes | |
Force multiphase | BUCK0_FPWM_MP | Yes | |
Peak current limit per phase | ILIM0,ILIM1,ILIM2 | 5 A | |
Maximum load current | N/A | 12 A | |
Slew rate | SLEW_RATE0 | 3.8 mV/µs | |
BUCK3 | Output voltage | BUCK3_VSET | 850 mV |
Enable, EN pin, or I2C register | EN_BUCK3, EN_PIN_CTRL3, BUCK3_EN_PIN_SELECT | EN1 | |
Force PWM | BUCK3_FPWM | Yes | |
Peak current limit | ILIM3 | 5 A | |
Maximum load current | N/A | 4 A | |
Slew rate | SLEW_RATE3 | 3.8 mV/µs | |
Switching frequency | N/A | 2 MHz | |
I2C address | N/A | 0x63 |
The maximum total output capacitance (local + POL) per phase (BUCK0, BUCK1, BUCK2, and BUCK3) depends on the slew rate setting. Check the data sheet for the allowed capacitance value.
Table 2-1 lists the register bit values loaded from the OTP memory during device start-up.
Address | Register Name | Bit | LP87562T-Q1 Value |
---|---|---|---|
0x01 | OTP_REV | OTP_ID[7:0] | 0x117 |
0x02 | BUCK0_CTRL1 | EN_BUCK0 | 0x01 |
0x02 | BUCK0_CTRL1 | EN_PIN_CTRL0 | 0x01 |
0x02 | BUCK0_CTRL1 | BUCK0_EN_PIN_SELECT[1:0] | 0x00 |
0x02 | BUCK0_CTRL1 | BUCK0_FPWM | 0x01 |
0x02 | BUCK0_CTRL1 | BUCK0_FPWM_MP | 0x01 |
0x03 | BUCK0_CTRL2 | ILIM0[2:0] | 0x07 |
0x03 | BUCK0_CTRL2 | SLEW_RATE0[2:0] | 0x04 |
0x04 | BUCK1_CTRL1 | EN_BUCK1 | 0x01 |
0x04 | BUCK1_CTRL1 | EN_PIN_CTRL1 | 0x01 |
0x04 | BUCK1_CTRL1 | BUCK1_EN_PIN_SELECT[1:0] | 0x00 |
0x04 | BUCK1_CTRL1 | BUCK1_FPWM | 0x01 |
0x05 | BUCK1_CTRL2 | ILIM1[2:0] | 0x07 |
0x05 | BUCK1_CTRL2 | SLEW_RATE1[2:0] | 0x04 |
0x06 | BUCK2_CTRL1 | EN_BUCK2 | 0x01 |
0x06 | BUCK2_CTRL1 | EN_PIN_CTRL2 | 0x01 |
0x06 | BUCK2_CTRL1 | BUCK2_EN_PIN_SELECT[1:0] | 0x00 |
0x06 | BUCK2_CTRL1 | BUCK2_FPWM | 0x01 |
0x06 | BUCK2_CTRL1 | BUCK2_FPWM_MP | 0x01 |
0x07 | BUCK2_CTRL2 | ILIM2[2:0] | 0x07 |
0x07 | BUCK2_CTRL2 | SLEW_RATE2[2:0] | 0x04 |
0x08 | BUCK3_CTRL1 | EN_BUCK3 | 0x01 |
0x08 | BUCK3_CTRL1 | EN_PIN_CTRL3 | 0x01 |
0x08 | BUCK3_CTRL1 | BUCK3_EN_PIN_SELECT[1:0] | 0x00 |
0x08 | BUCK3_CTRL1 | BUCK3_FPWM | 0x01 |
0x09 | BUCK3_CTRL2 | ILIM3[2:0] | 0x07 |
0x09 | BUCK3_CTRL2 | SLEW_RATE3[2:0] | 0x04 |
0x0A | BUCK0_VOUT | BUCK0_VSET[7:0] | 0x2F |
0x0C | BUCK1_VOUT | BUCK1_VSET[7:0] | 0x2F |
0x0E | BUCK2_VOUT | BUCK2_VSET[7:0] | 0x2F |
0x10 | BUCK3_VOUT | BUCK3_VSET[7:0] | 0x2F |
0x12 | BUCK0_DELAY | BUCK0_SHUTDOWN_DELAY[3:0] | 0x02 |
0x12 | BUCK0_DELAY | BUCK0_STARTUP_DELAY[3:0] | 0x00 |
0x13 | BUCK1_DELAY | BUCK1_SHUTDOWN_DELAY[3:0] | 0x02 |
0x13 | BUCK1_DELAY | BUCK1_STARTUP_DELAY[3:0] | 0x00 |
0x14 | BUCK2_DELAY | BUCK2_SHUTDOWN_DELAY[3:0] | 0x02 |
0x14 | BUCK2_DELAY | BUCK2_STARTUP_DELAY[3:0] | 0x00 |
0x15 | BUCK3_DELAY | BUCK3_SHUTDOWN_DELAY[3:0] | 0x02 |
0x15 | BUCK3_DELAY | BUCK3_STARTUP_DELAY[3:0] | 0x01 |
0x16 | GPIO2_DELAY | GPIO2_SHUTDOWN_DELAY[3:0] | 0x00 |
0x16 | GPIO2_DELAY | GPIO2_STARTUP_DELAY[3:0] | 0x00 |
0x17 | GPIO3_DELAY | GPIO3_SHUTDOWN_DELAY[3:0] | 0x00 |
0x17 | GPIO3_DELAY | GPIO3_STARTUP_DELAY[3:0] | 0x00 |
0x19 | CONFIG | DOUBLE_DELAY | 0x00 |
0x19 | CONFIG | CLKIN_PD | 0x01 |
0x19 | CONFIG | EN4_PD | 0x00 |
0x19 | CONFIG | EN3_PD | 0x01 |
0x19 | CONFIG | TDIE_WARN_LEVEL | 0x01 |
0x19 | CONFIG | EN2_PD | 0x01 |
0x19 | CONFIG | EN1_PD | 0x01 |
0x21 | TOP_MASK1 | GPIO_MASK | 0x01 |
0x21 | TOP_MASK1 | SYNC_CLK_MASK | 0x01 |
0x21 | TOP_MASK1 | TDIE_WARN_MASK | 0x00 |
0x21 | TOP_MASK1 | I_LOAD_READY_MASK | 0x01 |
0x22 | TOP_MASK2 | RESET_REG_MASK | 0x01 |
0x23 | BUCK_0_1_MASK | BUCK1_PG_MASK | 0x01 |
0x23 | BUCK_0_1_MASK | BUCK1_ILIM_MASK | 0x01 |
0x23 | BUCK_0_1_MASK | BUCK0_PG_MASK | 0x01 |
0x23 | BUCK_0_1_MASK | BUCK0_ILIM_MASK | 0x01 |
0x24 | BUCK_2_3_MASK | BUCK3_PG_MASK | 0x01 |
0x24 | BUCK_2_3_MASK | BUCK3_ILIM_MASK | 0x01 |
0x24 | BUCK_2_3_MASK | BUCK2_PG_MASK | 0x01 |
0x24 | BUCK_2_3_MASK | BUCK2_ILIM_MASK | 0x01 |
0x28 | PGOOD_CTRL1 | PG3_SEL[1:0] | 0x01 |
0x28 | PGOOD_CTRL1 | PG2_SEL[1:0] | 0x00 |
0x28 | PGOOD_CTRL1 | PG1_SEL[1:0] | 0x00 |
0x28 | PGOOD_CTRL1 | PG0_SEL[1:0] | 0x01 |
0x29 | PGOOD_CTRL2 | HALF_DELAY | 0x00 |
0x29 | PGOOD_CTRL2 | EN_PG0_NINT | 0x00 |
0x29 | PGOOD_CTRL2 | PGOOD_SET_DELAY | 0x00 |
0x29 | PGOOD_CTRL2 | EN_PGFLT_STAT | 0x00 |
0x29 | PGOOD_CTRL2 | PGOOD_WINDOW | 0x01 |
0x29 | PGOOD_CTRL2 | PGOOD_OD | 0x01 |
0x29 | PGOOD_CTRL2 | PGOOD_POL | 0x00 |
0x2B | PLL_CTRL | PLL_MODE[1:0] | 0x00 |
0x2B | PLL_CTRL | EXT_CLK_FREQ[4:0] | 0x01 |
0x2C | PIN_FUNCTION | EN_SPREAD_SPEC | 0x01 |
0x2C | PIN_FUNCTION | EN_PIN_CTRL_GPIO3 | 0x01 |
0x2C | PIN_FUNCTION | EN_PIN_SELECT_GPIO3 | 0x00 |
0x2C | PIN_FUNCTION | EN_PIN_CTRL_GPIO2 | 0x01 |
0x2C | PIN_FUNCTION | EN_PIN_SELECT_GPIO2 | 0x00 |
0x2C | PIN_FUNCTION | GPIO3_SEL | 0x01 |
0x2C | PIN_FUNCTION | GPIO2_SEL | 0x01 |
0x2C | PIN_FUNCTION | GPIO1_SEL | 0x00 |
0x2D | GPIO_CONFIG | GPIO3_OD | 0x01 |
0x2D | GPIO_CONFIG | GPIO2_OD | 0x01 |
0x2D | GPIO_CONFIG | GPIO1_OD | 0x00 |
0x2D | GPIO_CONFIG | GPIO3_DIR | 0x00 |
0x2D | GPIO_CONFIG | GPIO2_DIR | 0x00 |
0x2D | GPIO_CONFIG | GPIO1_DIR | 0x00 |
0x2F | GPIO_OUT | GPIO3_OUT | 0x01 |
0x2F | GPIO_OUT | GPIO2_OUT | 0x01 |