The LM25137F-Q1-EVM5D3 evaluation module (EVM) is designed to showcase the LM(2)5137-Q1 and LM(2)5137 dual, synchronous buck controller, which is intended for functional safety applications up to ASIL D or SIL 3. The EVM operates over a wide input voltage range of 6.5V to 36V to deliver 5V and 3.3V regulated outputs with better than 1% setpoint accuracy at load currents up to 20A per output.