SNVU907A July 2024 – August 2024 LM5137-Q1 , LM5137F-Q1
With an input operating voltage as low as 3.5V and up to 100V as specified in Table 1-2, the LM(2)514x-Q1 family of automotive synchronous buck controllers from TI provides flexibility, scalability, and optimized design size for a variety of applications.
With the LM5137-Q1 and LM25137-Q1 now available to aid in functional safety system design up to ASIL D, the controller family enables DC/DC designs with high density, low EMI and increased system reliability. All controllers are rated for a maximum operating junction temperature of 150°C and have AEC-Q100 grade 1 qualification.
DC/DC Controller | Single or Dual | VIN Range | Control Method | Gate Drive Voltage | Sync Output | Programmable Spread Spectrum |
---|---|---|---|---|---|---|
LM5137-Q1 | Dual | 4V to 80V | Peak current mode | 5V | 90° phase shift | DRSS (5% or 10%) |
LM25137-Q1 | Dual | 4V to 42V | Peak current mode | 5V | 90° phase shift | DRSS (5% or 10%) |
LM5140-Q1 | Dual | 3.8V to 65V | Peak current mode | 5V | 180° phase shift | N/A |
LM5141-Q1 | Single | 3.8V to 65V | Peak current mode | 5V | N/A | Triangular |
LM25141-Q1 | Single | 3.8V to 42V | Peak current mode | 5V | N/A | Triangular |
LM5143A-Q1 | Dual | 3.5V to 65V | Peak current mode | 5V | 90° phase shift | Triangular |
LM25143-Q1 | Dual | 3.5V to 42V | Peak current mode | 5V | 90° phase shift | Triangular |
LM5145-Q1 | Single | 5.5V to 75V | Voltage mode | 7.5V | 180° phase shift | N/A |
LM5146-Q1 | Single | 5.5V to 100V | Voltage mode | 7.5V | 180° phase shift | N/A |
LM5148-Q1 | Single | 3.5V to 80V | Peak current mode | 5V | 180° phase shift | DRSS |
LM25148-Q1 | Single | 3.5V to 42V | Peak current mode | 5V | 180° phase shift | DRSS |
LM5149-Q1 | Single | 3.5V to 80V | Peak current mode | 5V | 180° phase shift | DRSS |
LM25149-Q1 | Single | 3.5V to 42V | Peak current mode | 5V | 180° phase shift | DRSS |
The LM25137-Q1 is available in a 36-pin VQFN package with 6mm × 6mm footprint to enable DC/DC designs with high density and low component count. Use the LM25137-Q1 with WEBENCH® Power Designer to create a custom regulator design. To optimize component selection and examine predicted efficiency performance across line and load ranges, download the LM(2)5137-Q1 quickstart calculator.