SNVU907A July   2024  – August 2024 LM5137-Q1 , LM5137F-Q1

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specifications
      1. 1.3.1 Application Circuit Diagrams
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Test Setup and Procedure
      1. 2.1.1 EVM Connections
      2. 2.1.2 Test Equipment
      3. 2.1.3 Recommended Test Setup
        1. 2.1.3.1 Input Connections
        2. 2.1.3.2 Output Connections
      4. 2.1.4 Test Procedure
        1. 2.1.4.1 Line and Load Regulation, Efficiency
  9. 3Implementation Results
    1. 3.1 Test Data and Performance Curves
      1. 3.1.1 Efficiency
      2. 3.1.2 Operating Waveforms
        1. 3.1.2.1 Load Transient Response
        2. 3.1.2.2 Startup/Shutdown With VIN
        3. 3.1.2.3 Startup/Shutdown With ENABLE ON and OFF
        4. 3.1.2.4 Switching
      3. 3.1.3 Thermal Performance
  10. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 PCB Layout
      1. 4.2.1 Component Drawings
      2. 4.2.2 Layout Guidelines
    3. 4.3 Bill of Materials
  11. 5Additional Information
    1. 5.1 Trademarks
  12. 6Device and Documentation Support
    1. 6.1 Device Support
      1. 6.1.1 Development Support
    2. 6.2 Documentation Support
      1. 6.2.1 Related Documentation
        1. 6.2.1.1 PCB Layout Resources
        2. 6.2.1.2 Thermal Design Resources
  13. 7Revision History

Line and Load Regulation, Efficiency

  • Set up the EVM as described above.
  • Set load to constant resistance or constant current mode and to sink 0A.
  • Increase input source from 0V to 12V; use voltmeter 1 to measure the input voltage.
  • Increase the current limit of the input supply to 25A.
  • Using voltmeter 2 to measure the output voltage, VOUT1, vary the load current from 0A to 20A; VOUT1 must remain within the load regulation specification.
  • Using voltmeter 3 to measure the output voltage, VOUT2, vary the load current from 0A to 20A; VOUT2 needs to remain within the load regulation specification.
  • Set the load currents to 10A (50% rated load) and vary the input source voltage from 6.5V to 36V; VOUT1 and VOUT2 must remain within the line regulation specification.
  • Decrease the load to 0A. Decrease the input source voltage to 0V.