SNVU915 August 2024 LMG2100R026
TEST POINT | DESCRIPTION |
---|---|
TP1 | Sense connection for the input supply |
TP2 | Sense connection for output voltage |
TP3 | Sense connection for output ground |
TP4 | Analog Ground sense connection |
TP5 | Sense connection for switching node, designed for use with oscilloscope probe and spring-type ground connection (TP8) for better measurements |
TP6 | 5V sense connection for LDO output |
TP7 | Sense connection for the input supply ground |
TP8 | Sense connection for PGND of the device |
J1 | VIN power connector (90V DC maximum) |
J2 | VOUT power connector (90V DC maximum) |
J3 | EXTVCC connection (5.5V – 10V) |
J4, J6 | MMCX connection for HB-HS measurement |
J5 | Connector for PWM input |