SNVU915 August 2024 LMG2100R026
Parameter | Specifications |
---|---|
Vin: Input voltage | 0V to 90V |
Vout: Output voltage | 0V to 90V |
Vcc: Input supply voltage | 5.5V to 10V |
Maximum power | 750W |
Switching frequency(1) | 100kHz to 500kHz |
Board dimensions | 66mm x 71mm x 27mm |