SNVU915 August 2024 LMG2100R026
Designator |
Quantity |
Description |
Package Reference |
Part Number (1) |
Manufacturer |
---|---|---|---|---|---|
!PCB1 |
1 |
Printed Circuit Board |
LMG2100EVM-097 |
Any |
|
C1, C37, C38, C39, C40, C41 |
6 |
CAP, CERM, 0.22µF, 100V,+/- 10%, X7S, AEC-Q200 Grade 1, 0603 |
0603 |
HMK107C7224KAHTE |
Taiyo Yuden |
C2, C3, C7, C8, C9, C11, C12, C13, C21, C24, C33 |
11 |
CAP, CERM, 1µF, 100V,+/- 10%, X7R, AEC-Q200 Grade 1, 0805 |
0805 |
KAF21KR72A105KU |
AVX |
C4, C5, C6 |
3 |
CAP, CERM, 2.2µF, 100V, +/- 10%, X7R, 1210 |
1210 |
GRM32ER72A225KA35L |
MuRata |
C10 |
1 |
CAP, CERM, 10µF, 100V, +/- 20%, X7R, 2220 |
2220 |
22201C106MAT2A |
AVX |
C14 |
1 |
CAP, CERM, 0.1uF, 100V, +/- 10%, X7R, 1210 |
1210 |
VJ1210Y104KBBAT4X |
Vishay-Vitramon |
C15 |
1 |
CAP, CERM, 3.3uF, 100V, +/- 20%, X7S, 1210 |
1210 |
C3225X7S2A335M200AB |
TDK |
C16 |
1 |
CAP, CERM, 1uF, 100V, +/- 10%, X7R, 1210 |
1210 |
GRM32ER72A105KA01L |
MuRata |
C17, C18, C19 |
3 |
CAP, CERM, 4.7uF, 100V, +/- 10%, X7S, 1210 |
1210 |
GRM32DC72A475KE01L |
MuRata |
C20 |
1 |
CAP, CERM, 0.1uF, 10V, +/- 10%, X5R, 0402 |
0402 |
C1005X5R1A104K050BA |
TDK |
C22, C35 |
2 |
CAP, CERM, 100pF, 50V, +/-5%, C0G/NP0, 0402 |
0402 |
CC0402JRNPO9BN101 |
Yageo America |
C23, C25 |
2 |
CAP, CERM, 10pF, 50V, +/-5%, C0G/NP0, 0402 |
0402 |
GRM1555C1H100JA01D |
MuRata |
C26 |
1 |
CAP, CERM, 0.1µF, 16V, +/- 5%, X7R, 0603 |
0603 |
0603YC104JAT2A |
AVX |
C27 |
1 |
CAP, CERM, 10uF, 25V, +/-10%, X5R, 0805 |
0805 |
C2012X5R1E106K125AB |
TDK |
C28, C29 |
2 |
CAP, CERM, 2.2uF, 16V, +/-10%, X7R, 0805 |
0805 |
C0805C225K4RACTU |
Kemet |
C30 |
1 |
CAP, CERM, 1uF, 25V, +/-10%, X5R, 0402 |
0402 |
C1005X5R1E105K050BC |
TDK |
C31 |
1 |
CAP, CERM, 100pF, 25V, +/-10%, X7R, 0603 |
0603 |
06033C101KAT2A |
AVX |
C32, C34 |
2 |
CAP, CERM, 2.2uF, 10V, +/-10%, X7R, 0603 |
0603 |
GRM188R71A225KE15D |
MuRata |
C36 |
1 |
CAP, CERM, 15µF, 100V, +/- 20%, X7S, 2220 |
2220 |
C5750X7S2A156M250KB |
TDK |
D1, D2 |
2 |
LED, Green, SMD |
LED_0805 |
LTST-C170KGKT |
Lite-On |
D3, D4 |
2 |
Diode, Schottky, 40V, 0.03A, SOD-523 |
SOD-523 |
SDM03U40-7 |
Diodes Inc. |
H1 |
1 |
Heat Sink, Black Anodized, 35 x 50mm, 20mm high, with Push Pin and Spring |
S05MZZ37 |
Alpha Novatech |
|
H2 |
1 |
Thermal Interface Material |
GR80A-0H-50GY |
Fuji Polymer Industries |
|
H3, H4, H5, H6 |
4 |
Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead |
Screw |
NY PMS 440 0025 PH |
B&F Fastener Supply |
H7, H8, H9, H10 |
4 |
Standoff, Hex, 1"L #4-40 Nylon |
Standoff |
1902E |
Keystone |
J1, J2 |
2 |
Terminal Block, 2 Pos, 10.16mm, TH |
Terminal Block, 2 Pos, 10.16mm, TH |
1986660-2 |
TE Connectivity |
J3 |
1 |
Terminal Block, 2x1, 2.54mm, TH |
Terminal Block, 2x1, 2.54mm, TH |
282834-2 |
TE Connectivity |
J4 |
1 |
MMCX JACK, 50 Ohm, Gold, SMT |
MMCX JACK, 1 Pos, Body 3.45x3.45mm, SMT |
73415-2063 |
Molex |
J5 |
1 |
Header, 100mil, 4x1, Tin, TH |
Header, 4x1, 100mil, TH |
5-146278-4 |
TE Connectivity |
L1 |
1 |
WE-HCF SMT High Current Inductor, size 2818, 4.7uH, 59.2A, 0.97mOhm |
2818 |
7443640470B |
Wurth Elektronik |
R1 |
1 |
RES, 1.0k ohm, 5%, 0.1W, 0603 |
0603 |
CRCW06031K00JNEA |
Vishay-Dale |
R2, R14 |
2 |
RES, 47 ohm, 5%, 0.063W, 0402 |
0402 |
CRCW040247R0JNED |
Vishay-Dale |
R3 |
1 |
RES, 10.0k ohm, 1%, 0.063W, 0402 |
0402 |
CRCW040210K0FKED |
Vishay-Dale |
R4 |
1 |
RES, 20k ohm, 5%, 0.25W, 1206 |
1206 |
CRCW120620K0JNEA |
Vishay-Dale |
R5, R8 |
2 |
RES, 6.04, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 |
0402 |
CRCW04026R04FKED |
Vishay-Dale |
R6, R7, R10 |
3 |
RES, 0 ohm, 5%, 0.1W, 0603 |
0603 |
CRCW06030000Z0EA |
Vishay-Dale |
R9 |
1 |
RMCF/RMCP Series General Purpose Thick Film Standard Power and High Power Chip Resistor |
0402 (1005 metric) |
RMCF0402ZT0R00 |
Stackpole |
R11, R12 |
2 |
RES, 0 ohm, 5%, 0.063W, 0402 |
0402 |
CRCW04020000Z0ED |
Vishay-Dale |
TP1, TP2 |
2 |
Test Point, Miniature, Red, TH |
Red Miniature Test point |
5000 |
Keystone |
TP3, TP4, TP7 |
3 |
Test Point, Miniature, Black, TH |
Black Miniature Test point |
5001 |
Keystone |
TP5, TP8 |
2 |
Test Point, SMT |
Test Point, SMT |
S2751-46R |
Harwin |
TP6 |
1 |
Test Point, Miniature, Yellow, TH |
Yellow Miniature Test point |
5004 |
Keystone |
U1 |
1 |
100V, 53A GaN Half-Bridge Power Stage |
VQFN-FCRLF16 |
LMG2100R026 |
Texas Instruments |
U2 |
1 |
1A Low Dropout CMOS Linear Regulators Stable with Ceramic Output Capacitors, 6-pin LLP, Pb-Free |
SDE06A |
LP38690SD-5.0/NOPB |
Texas Instruments |
U3 |
1 |
Triple Schmitt-Trigger Inverter, DCU0008A |
DCU0008A |
SN74LVC3G14DCUR |
Texas Instruments |
U4 |
1 |
Dual Schmitt-Trigger Inverter, YZP0006ADBD (DSBGA-6) |
YZP0006ADBD |
SN74LVC2G14YZPR |
Texas Instruments |
J6 |
0 |
MMCX JACK, 50 Ohm, Gold, SMT |
MMCX JACK, 1 Pos, Body 3.45x3.45mm, SMT |
73415-2063 |
Molex |
R13 |
0 |
RES, 0 ohm, 5%, 0.063W, 0402 |
0402 |
CRCW04020000Z0ED |
Vishay-Dale |
R15 |
0 |
RMCF/RMCP Series General Purpose Thick Film Standard Power and High Power Chip Resistor |
0402 (1005 metric) |
RMCF0402ZT0R00 |
Stackpole |