SNVU917 September 2024 LM706A0-Q1
Figure 3-12 and Figure 3-13 presents the EMI performance of the LM706A0-Q1 EVM at 13.5V and 24V input with DRSS EMI mitigation disabled. Conducted emissions are measured over a frequency range of 150kHz to 108MHz using a 5µH LISN according to the CISPR 25 specification. CISPR 25 Class 5 peak and average limit lines are denoted in red. The purple and green spectra are measured using peak and average detection, respectively.