SNVU918 October 2024 LM68645-Q1
The default EVM incorporates the LM68645. A list of additional devices that can be used with the LM65645EVM is listed in Table 1-2. Appropriate passive component changes must be made to use another device in the EVM.
Device OPN | Output Current | Q-Grade ? |
---|---|---|
LM68635SRZTRQ1 | 3.5A | Y |
LM68625SRZTRQ1 | 2.5A | Y |
LM68635SRZTR | 3.5A | N |
LM68625SRZTR | 2.5A | N |