SNVU923 December 2024 LMG5126
Table 5-1 details the EVM bill of materials.
Designator | Quantity | Value | PartNumber | Manufacturer | Description |
---|---|---|---|---|---|
!PCB1 | 1 | SR088 | Any | Printed Circuit Board | |
C1 | 1 | 1µF | GCM188D71H105KE36J | Murata | 1 µF ±10% 50V Ceramic Capacitor X7T 0603 (1608 Metric) |
C2, C3, C18, C19, C21, C22, C23, C24, C25, C48, C49, C51 | 12 | 100nF | GRM155R62A104ME14D | Murata | Chip Multilayer Ceramic Capacitors for General Purpose, 0402, 0.10uF, X5R, 15%, 20%, 100V |
C4 | 1 | 4.7uF | GRM155R60J475ME87D | MuRata | CAP, CERM, 4.7uF, 6.3V, +/- 20%, X5R, 0402 |
C5 | 1 | 100pF | CGA2B2C0G1H101J050BA | TDK | CAP, CERM, 100pF, 50V, +/- 5%, C0G/NP0, AEC-Q200 Grade 1, 0402 |
C6, C50 | 2 | 330nF | GRT188R71C334KE01D | Murata | Multi-Layer Ceramic Capacitor 330nF 16V X7R ±10% 0603 Paper T/R |
C8 | 1 | 47pF | C0603C470J1GACAUTO | Kemet | CAP, CERM, 47 pF, 100 V,+/- 5%, C0G/NP0, AEC-Q200 Grade 1, 0603 |
C9 | 1 | 15nF | GCD188R71H153KA01D | Murata | Chip Multilayer Ceramic Capacitors for Automotive, 0603, 15000pF, X7R, 15%, 10%, 50V, Grade 1 |
C10 | 1 | 470pF | GRM1555C1H471JA01D | MuRata | CAP, CERM, 470 pF, 50 V, +/- 5%, C0G/NP0, 0402 |
C11, C12, C13, C14, C15, C36, C37, C38, C39, C40, C41, C42, C43 | 13 | GRM32EC72A106KE05L | Murata | 10µF ±10% 100V Ceramic Capacitor X7S 1210 (3225 Metric) | |
C16, C17 | 2 | 220µF | EEHZU1H221P | Panasonic | Aluminum Hybrid Polymer Capacitors 220uF 20% 50V Life 4000Hours AEC-Q200 RADIAL SMT |
C20 | 1 | 6800pF | GRM1885C1H682JA01D | MuRata | CAP, CERM, 6800 pF, 50 V,+/- 5%, C0G/NP0, 0603 |
C26, C27, C28, C29, C30, C31, C32, C33, C34, C35 | 10 | 2.2µF | GRM21BD72A225ME01K | Murata | Chip Multilayer Ceramic Capacitor for General Purpose 2.2uF ±20% 100V X7T SMD 0805 |
C44, C45, C46, C47 | 4 | 150µF | EEHZU1J151P | Panasonic | Aluminum Hybrid Polymer Capacitors 150uF 20% 63V Life 4000Hours AEC-Q200 RADIAL SMT |
FID1, FID2, FID3, FID4, FID5, FID6 | 6 | N/A | N/A | Fiducial mark. There is nothing to buy or mount. | |
H1, H2, H3, H4 | 4 | NY PMS 440 0025 PH | B&F Fastener Supply | Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead | |
J1 | 1 | N2510-6002-RB | 3M | Header (shrouded), 100mil, 5x2, High-Temperature, Gold, TH | |
J2, J3, J4, J5, J11, J12, J13, J14, JP2, JP3, JP4, JP5, JP6, JP7 | 14 | 61300311121 | Wurth Elektronik | Header, 2.54 mm, 3x1, Gold, TH | |
J6, J7, J8, J10, J15, J16, J17, J20, JP1 | 9 | 61300211121 | Wurth Elektronik | Header, 2.54 mm, 2x1, Gold, TH | |
J9, J19 | 2 | PEC08SAAN | Sullins Connector Solutions | Header, 100mil, 8x1, Tin, TH | |
J21, J22, J23, J24 | 4 | 108-0740-001 | Cinch Connectivity | Standard Banana Jack, Uninsulated, 15A | |
J25, J26, J27 | 3 | MMCX-J-P-X-ST-MT1 | Samtec | 50 ohm MMCX Jack, TH | |
JP8, JP9 | 2 | 61300111121 | Wurth Elektronik | Header, 2.54 mm, 1x1, Gold, TH | |
L1 | 1 | 3.3uH | XGL1712-332MED | Coilcraft | Inductor, Shielded Composite Core, 3.3uH, 30.3A, 0.0016 ohm, SMD |
R1, R2 | 2 | 4m | KRL2012E-M-R004-F-T5 | Susumu | 4 mOhms ±1% 1W Chip Resistor Wide 0805 (2012 Metric), 0508 Automotive AEC-Q200, Current Sense Metal Foil |
R5, R6 | 2 | 0 | ERJ-3GEY0R00V | Panasonic | RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 |
R7 | 1 | 78.7k | CRCW060378K7FKEA | Vishay-Dale | RES, 78.7 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
R8 | 1 | 16.0k | RC0603FR-0716KL | Yageo | RES, 16.0 k, 1%, 0.1 W, 0603 |
R9, R13 | 2 | 20.0k | CRCW060320K0FKEA | Vishay-Dale | RES, 20.0 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
R10 | 1 | 10 | CRCW121810R0FKEK | Vishay-Dale | RES, 10.0, 1%, 1 W, AEC-Q200 Grade 0, 1218 |
R11, R18 | 2 | 40.2k | CRCW060340K2FKEA | Vishay-Dale | RES, 40.2 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
R12 | 1 | 100k | CRCW0603100KFKEA | Vishay-Dale | RES, 100 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
R14, R21 | 2 | 75.0k | CRCW060375K0FKEA | Vishay-Dale | RES, 75.0 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
R15 | 1 | 39.0k | RC0603FR-0739KL | Yageo | RES, 39.0 k, 1%, 0.1 W, 0603 |
R16, R37, R53 | 3 | 24.9k | CRCW060324K9FKEA | Vishay-Dale | RES, 24.9 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
R17 | 1 | 31.6k | CRCW060331K6FKEA | Vishay-Dale | RES, 31.6 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
R19 | 1 | 48.7k | CRCW060348K7FKEA | Vishay-Dale | RES, 48.7 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
R20 | 1 | 61.9k | CRCW060361K9FKEA | Vishay-Dale | RES, 61.9 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
R22 | 1 | 90.9k | CRCW060390K9FKEA | Vishay-Dale | RES, 90.9 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
R23 | 1 | 110k | CRCW0603110KFKEA | Vishay-Dale | RES, 110 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
R24, R40, R56, R57, R58, R59 | 6 | 0 | RMCF0603ZT0R00 | Stackpole Electronics Inc | RES, 0, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
R25, R41 | 2 | 511 | CRCW0603511RFKEA | Vishay-Dale | RES, 511, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
R26, R42 | 2 | 1.30k | CRCW06031K30FKEA | Vishay-Dale | RES, 1.30 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
R27, R43 | 2 | 1.87k | CRCW06031K87FKEA | Vishay-Dale | RES, 1.87 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
R28, R44 | 2 | 2.74k | CRCW06032K74FKEA | Vishay-Dale | RES, 2.74 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
R29, R45 | 2 | 3.83k | CRCW06033K83FKEA | Vishay-Dale | RES, 3.83 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
R30, R46 | 2 | 5.11k | CRCW06035K11FKEA | Vishay-Dale | RES, 5.11 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
R31, R47 | 2 | 6.49k | CRCW06036K49FKEA | Vishay-Dale | RES, 6.49 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
R32, R48 | 2 | 8.25k | CRCW06038K25FKEA | Vishay-Dale | RES, 8.25 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
R33, R49 | 2 | 10.5k | CRCW060310K5FKEA | Vishay-Dale | RES, 10.5 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
R34, R50 | 2 | 13.3k | CRCW060313K3FKEA | Vishay-Dale | RES, 13.3 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
R35, R51 | 2 | 16.2k | CRCW060316K2FKEA | Vishay-Dale | RES, 16.2 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
R36, R52 | 2 | 20.5k | CRCW060320K5FKEA | Vishay-Dale | RES, 20.5 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
R38, R54 | 2 | 30.1k | CRCW060330K1FKEA | Vishay-Dale | RES, 30.1 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
R39, R55 | 2 | 36.5k | CRCW060336K5FKEA | Vishay-Dale | RES, 36.5 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
S1, S2, S3, S4, S5 | 5 | 218-8LPST | CTS Electrocomponents | Switch, SPST, 8 Pos, 25mA, 24VDC, SMD | |
SH-JP1, SH-JP2, SH-JP3, SH-JP4, SH-JP5, SH-JP6, SH-JP7 | 7 | 1x2 | SPC02SYAN | Sullins Connector Solutions | Shunt, 100mil, Flash Gold, Black |
T1, T2, T3, T4 | 4 | CXS70-14-C | Panduit | Terminal 70A Lug | |
U1 | 1 | LMG5126 | Used in BOM report | ||
C7 | 0 | 47pF | C0603C470J1GACAUTO | Kemet | CAP, CERM, 47 pF, 100 V,+/- 5%, C0G/NP0, AEC-Q200 Grade 1, 0603 |
J18 | 0 | 61300211121 | Wurth Elektronik | Header, 2.54 mm, 2x1, Gold, TH | |
JP10 | 0 | 61300311121 | Wurth Elektronik | Header, 2.54 mm, 3x1, Gold, TH | |
R3, R4 | 0 | 0.003 | KRL6432E-M-R003-F-T1 | Susumu Co Ltd | RES, 0.003, 1%, 3 W, AEC-Q200 Grade 0, 2512 WIDE |
TP1 | 0 | RCU-0C | TE Connectivity | PC Test Point, SMT |