SNVU923 December 2024 LMG5126
The LMG5126EVM evaluation module provides the design engineer with a fully functional synchronous boost converter to evaluate the The LMG5126 synchronous GaN boost converter. The EVM operates over an input voltage range of 8V to 18V and can handle input transients up to 42V. The EVM provides an output voltage of 24V with 350W maximum power. The output voltage can also be adjusted up to 60V via ATRK/DTRK pin. Figure 1-1 shows the standard application circuit for the LMG5126EVM evaluation module.