SNVU927 October   2024

 

  1.   1
  2. 1Trademarks
  3. 2Introduction
  4. 3Setup
    1. 3.1 Input/Output Connector Description
    2. 3.2 Setup
    3. 3.3 Operation
  5. 4Board Layout
  6. 5Schematic

Introduction

The Texas Instruments LM3645EVM evaluation module (EVM) helps designers evaluate the operation and performance of the LM3645 High-Current LED driver. The device offers configurability via I2C-compatible interface. It can be enabled in Flash or Torch mode via the I2C interface or externally using the STR1, STR2, TORCH/TX, TEMP1 and TEMP2 pins. The module utilizes four LEDs (D1, D2, D3 and D4) mounted on the EVM.

The EVM contains one Synchronous Boost LED Flash Driver (See Table 2-1).

Table 2-1 Device and Package Configurations
FLASH LED DRIVERICPACKAGE
U1LM36450.4 mm-pitch, 25-Bump DSBGA