SNVU927 October 2024
Designator | Quantity | Value | Description | PackageReference | PartNumber | Manufacturer |
!PCB1 | 1 | Printed Circuit Board | LED-040 | Any | ||
C1 | 1 | 220pF | CAP, CERM, 220 pF, 25 V, +/- 10%, X7R, 0201 | 0201 | GRM033R71E221KA01D | MuRata |
C1p8V, C5pOV, Ci3p3V, Co3p3 | 4 | 1uF | CAP, CERM, 1 uF, 16 V, +/- 10%, X7R, 0603 | 0603 | C1608X7R1C105K080AC | TDK |
CBATT | 1 | 100uF | CAP, CERM, 100 uF, 6.3 V, +/- 20%, X5R, 1206 | 1206 | GRM31CR60J107ME39L | MuRata |
Cin1, Cin2, Cout1, Cout2 | 4 | 10uF | CAP, CERM, 10 µF, 10 V,+/- 20%, X5R, 0402 | 0402 | GRM155R61A106ME44 | MuRata |
CSNUB | 1 | 3900pF | CAP, CERM, 3900 pF, 10 V, +/- 10%, X7R, 0201 | 0201 | GRM033R71A392KA01D | MuRata |
D1, D2, D3, D4 | 4 | LED Lighting OSRAM OSTAR White 3V 1.4A 120° 1212 (3030 Metric) | 1212 | KW CSLPM1.TG-8N7P-EBVF46FCBB46-15B5-S | OSRAM | |
J1 | 1 | Standard Banana Jack, Insulated, Red | 6091 | 6091 | Keystone | |
J2 | 1 | Standard Banana Jack, Insulated, Black | 6092 | 6092 | Keystone | |
J3, J8, J9, J10, J16, J18, J20, J28, J29 | 9 | Header, 100mil, 1pos, Gold, TH | Testpoint | TSW-101-07-G-S | Samtec | |
J5, J11, J12, J13, J14, J35 | 6 | Header, 100mil, 2x1, Gold, TH | 2x1 Header | TSW-102-07-G-S | Samtec | |
J6, J7, J15, J17, J19, J21, J22, J23, J24, J25, J26, J27, J30, J31, J32, J33, J34, J38 | 18 | Header, 100mil, 3x1, Gold, TH | 3x1 Header | TSW-103-07-G-S | Samtec | |
J36, J37 | 2 | Header (shrouded), 100mil, 5x2, High-Temperature, Gold, TH | 5x2 Shrouded header | N2510-6002-RB | 3M | |
L1 | 1 | 470nH | Inductor, 470 nH, 4.8 A, 0.022 ohm, SMD | 2x1.6mm | HTEK20161T-R47MSR | Cyntec |
R1, R2, R3, R4 | 4 | 0.5 | RES, 0.5, 1%, .33 W, 0805 | 0805 | RL1220S-R50-F | Susumu Co Ltd |
R5, R6 | 2 | 0 | RES, 0, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | RMCF0603ZT0R00 | Stackpole Electronics Inc |
R7, R8 | 2 | 49.9k | RES, 49.9 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW040249K9FKED | Vishay-Dale |
R9 | 1 | 100k | RES, 100 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | ERJ-3GEYJ104V | Panasonic |
R_SCL, R_SDA | 2 | 1.0k | RES, 1.0 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW06031K00JNEA | Vishay-Dale |
Rin | 1 | 0 | RES, 0, 5%, 0.25 W, 1206 | 1206 | RC1206JR-070RL | Yageo America |
RSCL_3p3, RSDA_3p3 | 2 | 2.0k | RES, 2.0 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW06032K00JNEA | Vishay-Dale |
RSNUB | 1 | 1 | RES, 1.00, 1%, 0.05 W, 0201 | 0201 | RC0201FR-071RL | Yageo America |
SH-D1, SH-D2, SH-D3, SH-D4, SH-EN, SH-STRB1, SH-STRB2, SH-TORCH/TX, SH-VIO | 9 | Shunt, 100mil, Gold plated, Black | Shunt 2 pos. 100 mil | 881545-2 | TE Connectivity | |
TH1, TH2 | 2 | 100k | Thermistor NTC, 100k ohm, 5%, 0402 | 0402 | NCP15WF104J03RC | MuRata |
U1 | 1 | Synchronous Boost Quad LED Flash Driver with 2A High-Side Current Sources | DSBGA25 | LM3645YCGR | Texas Instruments | |
U2 | 1 | 250-mA Ultra-Low-Noise, Low-IQ LDO, DBV0005A (SOT-23-5) | DBV0005A | LP5907MFX-3.3/NOPB | Texas Instruments | |
U3 | 1 | 250-mA Ultra-Low-Noise, Low-IQ LDO, DBV0005A (SOT-23-5) | DBV0005A | LP5907MFX-1.8/NOPB | Texas Instruments | |
U4 | 1 | 2-Bit Bidirectional 1-MHz I2C Bus and SMBus Voltage-Level Shifter, DCU0008A (VSSOP-8) | DCU0008A | TCA9406DCUR | Texas Instruments | |
U5 | 1 | 4-bit Bidirectional Auto-direction Sensing Translator with Fully Symmetric 0.9V to 3.6V Range, RUT0012A (UQFN-12) | RUT0012A | TXB0304RUTR | Texas Instruments |