SNVU927 October   2024

 

  1.   1
  2. 1Trademarks
  3. 2Introduction
  4. 3Setup
    1. 3.1 Input/Output Connector Description
    2. 3.2 Setup
    3. 3.3 Operation
  5. 4Board Layout
  6. 5Schematic

Board Layout

Figure 4-1, Figure 4-2, Figure 4-3 and Figure 4-4 show the board layout for the LM3645EVM. The EVM offers resistors, capacitors, and jumpers to enable the device and to configure it as desired.

The LM3645 will dissipate power, especially during high current and long duration flash events. Power will also be dissipated on the flash LEDs. The EVM layout is designed to minimize temperature rise during operation. It is recommended that in order to prevent overheating, repeated flash events in very short time intervals is avoided.

LM3645 Top
                    Assembly Layer Figure 4-1 Top Assembly Layer
LM3645 Middle
                    Layer 1 Routing Figure 4-2 Middle Layer 1 Routing
LM3645 Middle
                    Layer 2 Routing Figure 4-3 Middle Layer 2 Routing
LM3645 Bottom
                    Assembly Layer (UNMIRRORED) Figure 4-4 Bottom Assembly Layer (UNMIRRORED)