SNVU928 November 2024 LMR66430-EP
The Texas Instruments' LMR66430NEP-EVM evaluation module (EVM) helps designers evaluate the operation and performance of the LMR66430-EP, wide-input voltage, buck converter. The step-down EVM provides an automotive, 12V battery design. The EVM operates at 1MHz and is constructed on a 4-layer PCB.
Caution |
Hot surface. Contact can cause burns. Do not touch. |