SNVU934 December   2024

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 EVM Setup
      1. 2.1.1 Quick Start
      2. 2.1.2 Test Points
  9. 3Implementation Results
    1. 3.1 Performance Data and Results
      1. 3.1.1 Efficiency, Load Regulation, and Dropout
      2. 3.1.2 Load Transients
      3. 3.1.3 Start-Up and Shutdown
      4. 3.1.4 Hiccup Mode Protection
      5. 3.1.5 Thermal Performance
      6. 3.1.6 CISPR25 Class 5
  10. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 Board Layout
    3. 4.3 Bill of Materials
  11. 5Additional Information
    1. 5.1 Trademarks

Specification

A summary of the LMR60410QEVM performance is provided in the following table. Due to variations in test setup, deviations from the measurements listed can be expected.

SPECIFICATIONSTEST CONDITIONSMINTYPMAXUNIT
VINInput voltage81236V
VOUTOutput voltageVIN = 12.0V

3.29

3.3V
FSWSwitching frequency2.2MHz
IOUTOutput current range0

1

A
Peak efficiencyIOUT = 1A, VIN = 12.0V88.2%