This user's guide describes the characteristics, operation, and use of the TPS7H4104EVM board. This evaluation module (EVM) is optimized for 5V input voltage with four separate 3A outputs. Each converter is set-up separately so the board has a 0.8V output, a 1.2V output, a 1.5V output, and a 1.8V output.
Space satellite point of supply
Satellite electrical power systems (EPS)
Radiaiton hardened power supplies