SPAU023 June   2024

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
  6. 2Hardware
    1. 2.1 System Description
      1. 2.1.1 Key Features
        1. 2.1.1.1 Power Supply
        2. 2.1.1.2 Memory
        3. 2.1.1.3 JTAG Emulator
        4. 2.1.1.4 Supported Interfaces and Peripherals
        5. 2.1.1.5 Expansion Connectors/Headers to Support Application-specific Add‐On Boards
        6. 2.1.1.6 ADC
      2. 2.1.2 Important Usage Notes:
        1. 2.1.2.1 Electrostatic Discharge (ESD) Compliance
        2. 2.1.2.2 IO Cable Length
      3. 2.1.3 Functional Block Diagram
      4. 2.1.4 Power ON/OFF Procedures
        1. 2.1.4.1 Power-On Procedure
        2. 2.1.4.2 Power-Off Procedure
        3. 2.1.4.3 Power Test Points
      5. 2.1.5 Peripheral and Major Component Description
        1. 2.1.5.1 Clocking
        2. 2.1.5.2 EtherCAT Interface
          1. 2.1.5.2.1 DP83826 PHY Strapping Configuration
        3. 2.1.5.3 Power
          1. 2.1.5.3.1 Power Requirement
          2. 2.1.5.3.2 Power Input
        4. 2.1.5.4 Emulator Connector (TSW-106-16-G-D) and DAC Connector (TSW-102-16-G-D)
          1. 2.1.5.4.1 TSW-106-16-G-D
          2. 2.1.5.4.2 TSW-102-16-G-D
        5. 2.1.5.5 FSI Header
        6. 2.1.5.6 High Density Connector
          1. 2.1.5.6.1 180-pin HSEC Edge Connector
        7. 2.1.5.7 Use Case for HSEC Adapter Board
          1. 2.1.5.7.1 Case 1: Isolated XDS110 on HSEC Adapter, SOM ,Baseboard
          2. 2.1.5.7.2 Case 2: HSEC Adapter, Isolated XDS110 on SOM, Baseboard
  7. 3Hardware Design Files
  8. 4Additional Information
    1. 4.1 Trademarks

Description

This evaluation module is a 180-pin High Speed Edge Card (HSEC) adapter for TI C2000 System-On-Module (SOM) platforms, allowing for SOM-based platforms to have backwards compatibility with C2000 HSEC-based EVMs. The HSEC180ADAPEVM connects 180 pins from the SOM board to HSEC pins for use with legacy C2000 HSEC Docking Stations, such as the TMDSHSECDOCK. The HSEC180ADAPEVM also features two DP83826 10/100-Mbps Industrial Ethernet PHYs for evaluating EtherCAT® functionality on C2000 Microcontroller SOM platforms.