SPAU023A June 2024 – January 2025
This technical user’s guide describes the hardware architecture of the HSEC Adapter Board, an adapter board for the SOM module built around the F28P65x MCU. The HSEC Adapter allows the user to interface with EtherCAT, FSI, JTAG, and other interfaces. This 180-pin Edge connector is intended to provide a well-filtered, robust design capable of working in most environments. The HSEC board is used with a docking station for powering up the SOM board. The XDS110 adapter board also can be interfaced with the SOM board with the help of the HSEC board. The HSEC Adapter Board has two RJ45 connectors for interfacing of EtherCAT, FSI header, and Emulation and DAC connector. The embedded emulation logic allows for emulation and debugging using standard development tools such as Code Composer Studio™ from TI.