SPAU023
June 2024
1
Description
Features
4
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
2
Hardware
2.1
System Description
2.1.1
Key Features
2.1.1.1
Power Supply
2.1.1.2
Memory
2.1.1.3
JTAG Emulator
2.1.1.4
Supported Interfaces and Peripherals
2.1.1.5
Expansion Connectors/Headers to Support Application-specific Add‐On Boards
2.1.1.6
ADC
2.1.2
Important Usage Notes:
2.1.2.1
Electrostatic Discharge (ESD) Compliance
2.1.2.2
IO Cable Length
2.1.3
Functional Block Diagram
2.1.4
Power ON/OFF Procedures
2.1.4.1
Power-On Procedure
2.1.4.2
Power-Off Procedure
2.1.4.3
Power Test Points
2.1.5
Peripheral and Major Component Description
2.1.5.1
Clocking
2.1.5.2
EtherCAT Interface
2.1.5.2.1
DP83826 PHY Strapping Configuration
2.1.5.3
Power
2.1.5.3.1
Power Requirement
2.1.5.3.2
Power Input
2.1.5.4
Emulator Connector (TSW-106-16-G-D) and DAC Connector (TSW-102-16-G-D)
2.1.5.4.1
TSW-106-16-G-D
2.1.5.4.2
TSW-102-16-G-D
2.1.5.5
FSI Header
2.1.5.6
High Density Connector
2.1.5.6.1
180-pin HSEC Edge Connector
2.1.5.7
Use Case for HSEC Adapter Board
2.1.5.7.1
Case 1: Isolated XDS110 on HSEC Adapter, SOM ,Baseboard
2.1.5.7.2
Case 2: HSEC Adapter, Isolated XDS110 on SOM, Baseboard
3
Hardware Design Files
4
Additional Information
4.1
Trademarks
2.1.4.1
Power-On Procedure
Connect the HSEC adapter board with the SOM board through High-density connectors J1, J2, J3, J4.
Connect the setup with SOM and HSEC with the docking station and attach the type C USB cable to the docking station.
Connect the other end of the Type-C cable to the source or Type-C source device (such as a Laptop computer).
Visually inspect that LED1 and LED2 are illuminated.
XDS110JTAG and DAC are routed to the emulation connector and DAC connector J7 and J10 respectively.