SPAU023 June   2024

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
  6. 2Hardware
    1. 2.1 System Description
      1. 2.1.1 Key Features
        1. 2.1.1.1 Power Supply
        2. 2.1.1.2 Memory
        3. 2.1.1.3 JTAG Emulator
        4. 2.1.1.4 Supported Interfaces and Peripherals
        5. 2.1.1.5 Expansion Connectors/Headers to Support Application-specific Add‐On Boards
        6. 2.1.1.6 ADC
      2. 2.1.2 Important Usage Notes:
        1. 2.1.2.1 Electrostatic Discharge (ESD) Compliance
        2. 2.1.2.2 IO Cable Length
      3. 2.1.3 Functional Block Diagram
      4. 2.1.4 Power ON/OFF Procedures
        1. 2.1.4.1 Power-On Procedure
        2. 2.1.4.2 Power-Off Procedure
        3. 2.1.4.3 Power Test Points
      5. 2.1.5 Peripheral and Major Component Description
        1. 2.1.5.1 Clocking
        2. 2.1.5.2 EtherCAT Interface
          1. 2.1.5.2.1 DP83826 PHY Strapping Configuration
        3. 2.1.5.3 Power
          1. 2.1.5.3.1 Power Requirement
          2. 2.1.5.3.2 Power Input
        4. 2.1.5.4 Emulator Connector (TSW-106-16-G-D) and DAC Connector (TSW-102-16-G-D)
          1. 2.1.5.4.1 TSW-106-16-G-D
          2. 2.1.5.4.2 TSW-102-16-G-D
        5. 2.1.5.5 FSI Header
        6. 2.1.5.6 High Density Connector
          1. 2.1.5.6.1 180-pin HSEC Edge Connector
        7. 2.1.5.7 Use Case for HSEC Adapter Board
          1. 2.1.5.7.1 Case 1: Isolated XDS110 on HSEC Adapter, SOM ,Baseboard
          2. 2.1.5.7.2 Case 2: HSEC Adapter, Isolated XDS110 on SOM, Baseboard
  7. 3Hardware Design Files
  8. 4Additional Information
    1. 4.1 Trademarks

Emulator Connector (TSW-106-16-G-D) and DAC Connector (TSW-102-16-G-D)

HSEC180ADAPEVM Isolated Signal from XDS110 Board Mating Connector Figure 2-9 Isolated Signal from XDS110 Board Mating Connector

Find Table 2-3 and Table 2-4 for the connector pins details with the interfaced signal names.

Table 2-3 4 Pin DAC Connector
Pin No Signal Pin No Signal
1 DAC_SPI_CLK 2 DAC_SPI_PICO
3 DAC_SPI_POCI 4 DAC_SPI_PTE
Table 2-4 12 Pin Emulator Connector
Pin No Signal Pin No Signal
1 IO_TGT_V 2 GND
3 MCU_TMS 4 MCU_TCK
5 MCU_TDI 6 MCU_TDO
7 GND 8 NC
9 MCU_SCI_RX 10 MCU_SCI_TX
11 EEPROM_I2CSDA 12 EEPROM_I2CSCL