SPAU023A June 2024 – January 2025
HSEC Adapter board is powered through the 180-pin edge connector. For powering of the HSEC Adapter board, plug with the docking station and mount the SOM module. The HSEC adapter board transfers the input 5V0 voltage from the docking station to the SOM board. The SOM board has the PMIC, which provides the various powers required for the HSEC board and SOM board.