SPMA083 January 2022 TM4C129CNCPDT , TM4C129CNCPDT , TM4C129CNCZAD , TM4C129CNCZAD , TM4C129DNCPDT , TM4C129DNCPDT , TM4C129DNCZAD , TM4C129DNCZAD , TM4C129EKCPDT , TM4C129EKCPDT , TM4C129ENCPDT , TM4C129ENCPDT , TM4C129ENCZAD , TM4C129ENCZAD , TM4C129LNCZAD , TM4C129LNCZAD , TM4C129XKCZAD , TM4C129XKCZAD , TM4C129XNCZAD , TM4C129XNCZAD
The unlock procedure causes all flash, EEPROM, and device settings to be restored to factory conditions. This causes the MAC address stored in the user registers of the LaunchPad to be erased. It is recommended to record the MAC address before unlocking the part so that it can be restored afterwords.
The unlock procedure using LM Flash Programmer is described in the Executing Unlock Sequence section in Using TM4C12x Devices Over JTAG Interface.