SPMA086 October   2022 TM4C1230C3PM , TM4C1230C3PM , TM4C1230D5PM , TM4C1230D5PM , TM4C1230E6PM , TM4C1230E6PM , TM4C1230H6PM , TM4C1230H6PM , TM4C1231C3PM , TM4C1231C3PM , TM4C1231D5PM , TM4C1231D5PM , TM4C1231D5PZ , TM4C1231D5PZ , TM4C1231E6PM , TM4C1231E6PM , TM4C1231E6PZ , TM4C1231E6PZ , TM4C1231H6PGE , TM4C1231H6PGE , TM4C1231H6PM , TM4C1231H6PM , TM4C1231H6PZ , TM4C1231H6PZ , TM4C1232C3PM , TM4C1232C3PM , TM4C1232D5PM , TM4C1232D5PM , TM4C1232E6PM , TM4C1232E6PM , TM4C1232H6PM , TM4C1232H6PM , TM4C1233C3PM , TM4C1233C3PM , TM4C1233D5PM , TM4C1233D5PM , TM4C1233D5PZ , TM4C1233D5PZ , TM4C1233E6PM , TM4C1233E6PM , TM4C1233E6PZ , TM4C1233E6PZ , TM4C1233H6PGE , TM4C1233H6PGE , TM4C1233H6PM , TM4C1233H6PM , TM4C1233H6PZ , TM4C1233H6PZ , TM4C1236D5PM , TM4C1236D5PM , TM4C1236E6PM , TM4C1236E6PM , TM4C1236H6PM , TM4C1236H6PM , TM4C1237D5PM , TM4C1237D5PM , TM4C1237D5PZ , TM4C1237D5PZ , TM4C1237E6PM , TM4C1237E6PM , TM4C1237E6PZ , TM4C1237E6PZ , TM4C1237H6PGE , TM4C1237H6PGE , TM4C1237H6PM , TM4C1237H6PM , TM4C1237H6PZ , TM4C1237H6PZ , TM4C123AE6PM , TM4C123AE6PM , TM4C123AH6PM , TM4C123AH6PM , TM4C123BE6PM , TM4C123BE6PM , TM4C123BE6PZ , TM4C123BE6PZ , TM4C123BH6PGE , TM4C123BH6PGE , TM4C123BH6PM , TM4C123BH6PM , TM4C123BH6PZ , TM4C123BH6PZ , TM4C123BH6ZRB , TM4C123BH6ZRB , TM4C123FE6PM , TM4C123FE6PM , TM4C123FH6PM , TM4C123FH6PM , TM4C123GE6PM , TM4C123GE6PM , TM4C123GE6PZ , TM4C123GE6PZ , TM4C123GH6PGE , TM4C123GH6PGE , TM4C123GH6PM , TM4C123GH6PM , TM4C123GH6PZ , TM4C123GH6PZ , TM4C123GH6ZRB , TM4C123GH6ZRB , TM4C123GH6ZXR , TM4C123GH6ZXR , TM4C1290NCPDT , TM4C1290NCPDT , TM4C1290NCZAD , TM4C1290NCZAD , TM4C1292NCPDT , TM4C1292NCPDT , TM4C1292NCZAD , TM4C1292NCZAD , TM4C1294KCPDT , TM4C1294KCPDT , TM4C1294NCPDT , TM4C1294NCPDT , TM4C1294NCZAD , TM4C1294NCZAD , TM4C1297NCZAD , TM4C1297NCZAD , TM4C1299KCZAD , TM4C1299KCZAD , TM4C1299NCZAD , TM4C1299NCZAD , TM4C129CNCPDT , TM4C129CNCPDT , TM4C129CNCZAD , TM4C129CNCZAD , TM4C129DNCPDT , TM4C129DNCPDT , TM4C129DNCZAD , TM4C129DNCZAD , TM4C129EKCPDT , TM4C129EKCPDT , TM4C129ENCPDT , TM4C129ENCPDT , TM4C129ENCZAD , TM4C129ENCZAD , TM4C129LNCZAD , TM4C129LNCZAD , TM4C129XKCZAD , TM4C129XKCZAD , TM4C129XNCZAD , TM4C129XNCZAD

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
  4. 2How to Install
    1. 2.1 Update the FreeRTOS Version in the TivaWare Directory
    2. 2.2 Adding FreeRTOS Hardware Driver Files for TM4C LaunchPads
  5. 3Architecture for TM4C FreeRTOS Examples
    1. 3.1 Proper Clock Configuration
    2. 3.2 How to use Hardware Interrupts Alongside the FreeRTOS Kernel
  6. 4Example Project Walkthroughs
    1. 4.1 Download and Import the Examples
    2. 4.2 CAN Examples
      1. 4.2.1 multi_can_rx
      2. 4.2.2 multi_can_tx
    3. 4.3 Hardware Timer Examples
      1. 4.3.1 timer_edge_capture
      2. 4.3.2 timer_edge_count
    4. 4.4 I2C Examples
      1. 4.4.1 i2c_simple_loopback
      2. 4.4.2 i2c_tmp117_demo
    5. 4.5 PWM Examples
      1. 4.5.1 pwm_interrupt
      2. 4.5.2 pwm_invert
    6. 4.6 SSI Examples
      1. 4.6.1 ssi_simple_xfer
      2. 4.6.2 ssi_quad_mode
    7. 4.7 μDMA Examples
      1. 4.7.1 adc_udma_pingpong
      2. 4.7.2 udma_mem_transfer

udma_mem_transfer

This example application demonstrates the use of the μDMA controller to transfer data between memory buffers repeatedly. It also tracks the CPU utilization and reports both CPU usage and how many memory transfer are occurring per second. The μDMA configuration includes initiating a memory-to-memory transfer that runs endlessly.

In this example, one task and one software timer is created. The software timer is configured to timeout at a one second interval. Upon timeout, a callback function is used to get a snapshot of the current CPU usage by using the CPU usage monitor utility provided as part of the TivaWare SDK. The callback function then sends a notification to the task that handles calculating the CPU's overall utilization and displaying those results on a terminal window. After displaying the results, the task puts the CPU to sleep. After ten seconds, the task self-terminates.