SPNA245 September   2020 TM4C1290NCPDT , TM4C1290NCPDT , TM4C1290NCZAD , TM4C1290NCZAD , TM4C1292NCPDT , TM4C1292NCPDT , TM4C1292NCZAD , TM4C1292NCZAD , TM4C1294KCPDT , TM4C1294KCPDT , TM4C1294NCPDT , TM4C1294NCPDT , TM4C1294NCZAD , TM4C1294NCZAD , TM4C1297NCZAD , TM4C1297NCZAD , TM4C1299KCZAD , TM4C1299KCZAD , TM4C1299NCZAD , TM4C1299NCZAD , TM4C129CNCPDT , TM4C129CNCPDT , TM4C129CNCZAD , TM4C129CNCZAD , TM4C129DNCPDT , TM4C129DNCPDT , TM4C129DNCZAD , TM4C129DNCZAD , TM4C129EKCPDT , TM4C129EKCPDT , TM4C129ENCPDT , TM4C129ENCPDT , TM4C129ENCZAD , TM4C129ENCZAD , TM4C129LNCZAD , TM4C129LNCZAD , TM4C129XKCZAD , TM4C129XKCZAD , TM4C129XNCZAD , TM4C129XNCZAD

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
  4. 2Installation of Edde Flex CAN Booster Pack for TI TIVA C
  5. 3Download and Import the CAN Examples
  6. 4Modified CAN.C for Interrupts
  7. 5Example Projects
    1. 5.1 Internal Loopback With Interrupts (simple_can_loopback)
    2. 5.2 Simple CAN Transmit (simple_can_tx)
    3. 5.3 Simple CAN Receive (simple_can_rx)
    4. 5.4 CAN UART Bridge (can_uart_bridge)
  8. 6CAN Bootloader
    1. 6.1 Bootloader Configuration
    2. 6.2 Boot Demo Program (boot_demo_can)
    3. 6.3 UART-to-CAN Bridge for LM Flash Programmer Support
      1. 6.3.1 SendCANID PC Program
      2. 6.3.2 CCS Demo Program (uart_to_can)
    4. 6.4 Using the CAN Bootloader

Simple CAN Transmit (simple_can_tx)

This example shows the basic setup of CAN in order to transmit messages on the CAN bus. The CAN peripheral is configured to transmit messages with a specific CAN ID. A message is then transmitted once per second by using a simple delay loop for timing. The message that is sent is a 4 byte message that contains an incrementing pattern. A CAN interrupt handler is used to confirm message transmission and count the number of messages that have been sent. The message sent and the message count are printed out the UART.

This example uses the following interrupt handler. To use this example in your own application you must add this interrupt handler to your vector table.

  • CANIntHandler - CAN 0 interrupt handler