The RM42L432 device is a high-performance microcontroller for safety systems. The safety architecture includes dual CPUs in lockstep, CPU and Memory BIST logic, ECC on both the flash and the data SRAM, parity on peripheral memories, and loopback capability on peripheral I/Os.
The RM42L432 device integrates the ARM Cortex-R4 CPU. The CPU offers an efficient 1.66 DMIPS/MHz, and has configurations that can run up to 100 MHz, providing up to 166 DMIPS. The device operates in little-endian (LE) mode.
The RM42L432 device has 384KB of integrated flash and 32KB of data RAM. Both the flash and RAM have single-bit error correction and double-bit error detection. The flash memory on this device is a nonvolatile, electrically erasable, and programmable memory implemented with a 64-bit-wide data bus interface. The flash operates on a 3.3-V supply input (the same level as I/O supply) for all read, program, and erase operations. When in pipeline mode, the flash operates with a system clock frequency of up to 100 MHz. The SRAM supports single-cycle read and write accesses in byte, halfword, word, and double-word modes throughout the supported frequency range.
The RM42L432 device features peripherals for real-time control-based applications, including a Next Generation High-End Timer (N2HET) timing coprocessor with up to 19 I/O terminals and a 12-bit Analog-to-Digital Converter (ADC) supporting 16 inputs in the 100-pin package.
The N2HET is an advanced intelligent timer that provides sophisticated timing functions for real-time applications. The timer is software-controlled, using a small instruction set, with a specialized timer micromachine and an attached I/O port. The N2HET can be used for pulse-width-modulated outputs, capture or compare inputs, or GPIO. The N2HET is especially well suited for applications requiring multiple sensor information and drive actuators with complex and accurate time pulses. A High-End Timer Transfer Unit (HTU) can perform DMA-type transactions to transfer N2HET data to or from main memory. A Memory Protection Unit (MPU) is built into the HTU.
The Enhanced Quadrature Encoder Pulse (eQEP) module is used for direct interface with a linear or rotary incremental encoder to get position, direction, and speed information from a rotating machine as used in high-performance motion and position-control systems.
The device has a 12-bit-resolution MibADC with 16 channels and 64 words of parity-protected buffer RAM. The MibADC channels can be converted individually or can be grouped by software for sequential conversion sequences. There are three separate groupings. Each sequence can be converted once when triggered or configured for continuous conversion mode. The MibADC has a 10-bit mode for use when compatibility with older devices or faster conversion time is desired.
The device has multiple communication interfaces: one MibSPI, two SPIs, one UART/LIN, and two DCANs. The SPI provides a convenient method of serial high-speed communications between similar shift-register type devices. The UART/LIN supports the Local Interconnect standard 2.1 and can be used as a UART in full-duplex mode using the standard Non-Return-to-Zero (NRZ) format. The DCAN supports the CAN 2.0 (A and B) protocol standard and uses a serial, multimaster communication protocol that efficiently supports distributed real-time control with robust communication rates of up to 1 Mbps. The DCAN is ideal for applications operating in noisy and harsh environments (for example, automotive and industrial applications) that require reliable serial communication or multiplexed wiring.
The Frequency-Modulated Phase-Locked Loop (FMPLL) clock module is used to multiply the external frequency reference to a higher frequency for internal use. The FMPLL provides one of the five possible clock source inputs to the Global Clock Module (GCM). The GCM manages the mapping between the available clock sources and the device clock domains.
The device also has an External Clock Prescaler (ECP) module that when enabled, outputs a continuous external clock on the ECLK pin. The ECLK frequency is a user-programmable ratio of the peripheral interface clock (VCLK) frequency. This low-frequency output can be monitored externally as an indicator of the device operating frequency.
The Error Signaling Module (ESM) monitors all device errors and determines whether an interrupt is generated or the external nERROR pin is toggled when a fault is detected. The nERROR pin can be monitored externally as an indicator of a fault condition in the microcontroller.
The I/O Multiplexing and Control Module (IOMM) allows the configuration of the input/output pins to support alternate functions. See Table 4-17 for a list of the pins that support multiple functions on this device.
With integrated safety features and a wide choice of communication and control peripherals, the RM42L432 device is an ideal solution for real-time control applications with safety-critical requirements.
Figure 1-1 shows a functional block diagram of the device.
This data manual revision history highlights the technical changes made to the SPNS180A device-specific data manual to make it an SPNS180B revision.
Scope: Applicable updates to the Hercules™ MCU device family, specifically relating to the RM42L432 devices, which are now in the production data (PD) stage of development have been incorporated.
Changes from October 30, 2013 to June 30, 2015 (from A Revision (October 2013) to B Revision)
Table 3-1 lists the features of the RM42L432 devices.
FEATURES | DEVICES | |||||||
---|---|---|---|---|---|---|---|---|
Generic Part Number | RM46L852ZWT(1) | RM44L922ZWT | RM44L920PGE | RM44L920PZ | RM44L520PGE | RM44L520PZ | RM42L432PZ(1) | RM41L232PZ |
Package | 337 BGA | 337 BGA | 144 QFP | 100 QFP | 144 QFP | 100 QFP | 100 QFP | 100 QFP |
CPU | ARM Cortex-R4F | ARM Cortex-R4F | ARM Cortex-R4F | ARM Cortex-R4F | ARM Cortex-R4F | ARM Cortex-R4F | ARM Cortex-R4 | ARM Cortex-R4 |
Frequency (MHz) | 220 | 220 | 200 | 120 | 200 | 120 | 100 | 80 |
Flash (KB) | 1280 | 1024 | 1024 | 1024 | 768 | 768 | 384 | 128 |
RAM (KB) | 192 | 128 | 128 | 128 | 128 | 128 | 32 | 32 |
Data Flash [EEPROM] (KB) | 64 | 64 | 64 | 64 | 64 | 64 | 16 | 16 |
USB OHCI + Device | 2+0 or 1+1 | – | – | – | – | – | – | – |
EMAC | 10/100 | – | – | – | – | – | – | – |
CAN | 3 | 3 | 3 | 2 | 3 | 2 | 2 | 2 |
MibADC 12-bit (Ch) |
2 (24ch) | 2 (24ch) | 2 (24ch) | 2 (24ch) | 2 (24ch) | 2 (16ch) | 1 (16ch) | 1 (16ch) |
N2HET (Ch) | 2 (44) | 2 (44) | 2 (40) | 2 (21) | 2 (40) | 2 (21) | 1 (19) | 1 (19) |
ePWM Channels | 14 | 14 | 14 | 8 | 14 | 8 | – | – |
eCAP Channels | 6 | 6 | 6 | 4 | 6 | 4 | – | – |
eQEP Channels | 2 | 2 | 2 | 1 | 2 | 1 | 1 | 1 |
MibSPI (CS) | 3 (6 + 6 + 4) | 3 (6 + 6 + 4) | 3 (5 + 6 + 1) | 2 (4 + 2) | 3 (5 + 6 + 1) | 2 (4 + 2) | 1 (4) | 1 (4) |
SPI (CS) | 2 (2 + 1) | 2 (2 + 1) | 1 (1) | 1 (1) | 1 (1) | 1 (1) | 2 (4 + 4) | 2 (4 + 4) |
SCI (LIN) | 2 (1 with LIN) | 2 (1 with LIN) | 2 (1 with LIN) | 1(with LIN) | 2 (1 with LIN) | 1(with LIN) | 1(with LIN) | 1(with LIN) |
I2C | 1 | 1 | 1 | – | 1 | – | – | – |
GPIO (INT)(4) | 101 (with 16 interrupt capable) |
101 (with 16 interrupt capable) |
64 (with 16 interrupt capable) |
45 (with 9 interrupt capable) |
64 (with 10 interrupt capable) |
45 (with 9 interrupt capable) |
45 (with 8 interrupt capable) |
45 (with 8 interrupt capable) |
EMIF | 16-bit data | – | – | – | – | – | – | – |
ETM [Trace] (Data) | – | – | – | – | – | – | – | – |
RTP/DMM (Data) | – | – | – | – | – | – | – | – |
Operating Temperature |
–40ºC to 105ºC | –40ºC to 105ºC | –40ºC to 105ºC | –40ºC to 105ºC | –40ºC to 105ºC | –40ºC to 105ºC | –40ºC to 105ºC | –40ºC to 105ºC |
Core Supply (V) | 1.14 V – 1.32 V | 1.14 V – 1.32 V | 1.14 V – 1.32 V | 1.14 V – 1.32 V | 1.14 V – 1.32 V | 1.14 V – 1.32 V | 1.14 V – 1.32 V | 1.14 V – 1.32 V |
I/O Supply (V) | 3.0 V – 3.6 V | 3.0 V – 3.6 V | 3.0 V – 3.6 V | 3.0 V – 3.6 V | 3.0 V – 3.6 V | 3.0 V – 3.6 V | 3.0 V – 3.6 V | 3.0 V – 3.6 V |