The RM46L852 device is a high-performance microcontroller family for safety systems. The safety architecture includes dual CPUs in lockstep, CPU and memory BIST logic, ECC on both the flash and the data SRAM, parity on peripheral memories, and loopback capability on peripheral I/Os.
The RM46L852 device integrates the ARM Cortex-R4F floating-point CPU which offers an efficient 1.66 DMIPS/MHz, and can run up to 220 MHz providing up to 365 DMIPS. The device supports the little-endian [LE] format.
The RM46L852 device has 1.25MB of integrated flash and 192KB of data RAM with single-bit error correction and double-bit error detection. The flash memory on this device is a nonvolatile, electrically erasable and programmable memory, implemented with a 64-bit-wide data bus interface. The flash operates on a 3.3-V supply input (same level as I/O supply) for all read, program, and erase operations. When in pipeline mode, the flash operates with a system clock frequency of up to 220 MHz. The SRAM supports single-cycle read and write accesses in byte, halfword, word, and double-word modes throughout the supported frequency range.
The RM46L852 device features peripherals for real-time control-based applications, including two Next Generation High-End Timer (N2HET) timing coprocessors with up to 44 I/O terminals, seven Enhanced Pulse Width Modulator (ePWM) modules with up to 14 outputs, six Enhanced Capture (eCAP) modules, two Enhanced Quadrature Encoder Pulse (eQEP) modules, and two 12-bit Analog-to-Digital Converters (ADCs) supporting up to 24 inputs.
The N2HET is an advanced intelligent timer that provides sophisticated timing functions for real-time applications. The timer is software-controlled, using a reduced instruction set, with a specialized timer micromachine and an attached I/O port. The N2HET can be used for pulse-width-modulated outputs, capture or compare inputs, or general-purpose I/O (GIO). The N2HET is especially well suited for applications requiring multiple sensor information and drive actuators with complex and accurate time pulses. A High-End Timer Transfer Unit (HTU) can perform DMA-type transactions to transfer N2HET data to or from main memory. A Memory Protection Unit (MPU) is built into the HTU.
The ePWM module can generate complex pulse width waveforms with minimal CPU overhead or intervention. The ePWM is easy to use and it supports both high-side and low-side PWM and deadband generation. With integrated trip zone protection and synchronization with the on-chip MibADC, the ePWM module is ideal for digital motor control applications.
The eCAP module is essential in systems where the accurately timed capture of external events is important. The eCAP can also be used to monitor the ePWM outputs or for simple PWM generation when the eCAP is not needed for capture applications.
The eQEP module is used for direct interface with a linear or rotary incremental encoder to get position, direction, and speed information from a rotating machine as used in high-performance motion and position-control systems.
The device has two12-bit-resolution MibADCs with 24 total inputs and 64 words of parity-protected buffer RAM each. The MibADC channels can be converted individually or can be grouped by software for sequential conversion sequences. Sixteen inputs are shared between the two MibADCs. Each MibADC supports three separate groupings of channels. Each group can be converted once when triggered or configured for continuous conversion mode. The MibADC has a 10-bit mode for use when compatibility with older devices or faster conversion time is desired. MibADC1 also supports the use of external analog multiplexers.
The device has multiple communication interfaces: three MibSPIs, two SPIs, one LIN, one SCI, three DCANs, one I2C, one Ethernet, and one USB module. The SPI provides a convenient method of serial high-speed communications between similar shift-register type devices. The LIN supports the Local Interconnect standard 2.0 and can be used as a UART in full-duplex mode using the standard Non-Return-to-Zero (NRZ) format. The DCAN supports the CAN 2.0 (A and B) protocol standard and uses a serial, multimaster communication protocol that efficiently supports distributed real-time control with robust communication rates of up to 1 Mbps. The DCAN is ideal for systems operating in noisy and harsh environments (for example, automotive and industrial fields) that require reliable serial communication or multiplexed wiring. The Ethernet module supports MII, RMII, and MDIO interfaces.
The USB module includes a 2-port USB host controller that is revision 2.0-compatible, based on the OHCI specification for USB, release 1.0. The USB module also includes a USB device controller compatible with the USB specification revision 2.0 and USB specification revision 1.1.
The I2C module is a multimaster communication module providing an interface between the microcontroller and an I2C-compatible device through the I2C serial bus. The I2C supports speeds of 100 and 400 Kbps.
A Frequency-Modulated Phase-Locked Loop (FMPLL) clock module is used to multiply the external frequency reference to a higher frequency for internal use. The Global Clock Module (GCM) manages the mapping between the available clock sources and the device clock domains.
The device also has an External Clock Prescaler (ECP) module that when enabled, outputs a continuous external clock on the ECLK terminal. The ECLK frequency is a user-programmable ratio of the peripheral interface clock (VCLK) frequency. This low-frequency output can be monitored externally as an indicator of the device operating frequency.
The Direct Memory Access (DMA) controller has 16 channels, 32 peripheral requests, and parity protection on its memory. An MPU is built into the DMA to protect memory against erroneous transfers.
The Error Signaling Module (ESM) monitors all device errors and determines whether an interrupt or external error pin (ball) is triggered when a fault is detected. The nERROR terminal can be monitored externally as an indicator of a fault condition in the microcontroller.
The External Memory Interface (EMIF) provides a memory extension to asynchronous and synchronous memories or other slave devices.
A Parameter Overlay Module (POM) enhances the calibration capabilities of application code. The POM can reroute flash accesses to internal memory or to the EMIF, thus avoiding the reprogramming steps necessary for parameter updates in flash.
With integrated safety features and a wide choice of communication and control peripherals, the RM46L852 device is an ideal solution for high-performance real-time control applications with safety-critical requirements.
NOTE
The block diagram reflects the 337BGA package. Some pins are multiplexed or not available in the 144QFP. For details, see the respective terminal functions tables in Section 4.3.
This data manual revision history highlights the technical changes made to the SPNS185B device-specific data manual to make it an SPNS185C revision.
Scope: Applicable updates to the Hercules™ RM MCU device family, specifically relating to the RM46L852 devices, which are now in the production data (PD) stage of development have been incorporated.
Changes from March 14, 2015 to June 30, 2015 (from B Revision (March 2015) to C Revision)
Table 3-1 lists the features of the RM46L852 devices.
FEATURES | DEVICES | |||||
---|---|---|---|---|---|---|
Generic Part Number | RM48L952ZWT(1) | RM46L852ZWT(1) | RM46L852PGE | RM46L450PGE | RM44L520PGE | RM42L432PZ |
Package | 337 BGA | 337 BGA | 144 QFP | 144 QFP | 144 QFP | 100 QFP |
CPU | ARM Cortex-R4F | ARM Cortex-R4F | ARM Cortex-R4F | ARM Cortex-R4F | ARM Cortex-R4F | ARM Cortex-R4 |
Frequency (MHz) | 220 | 220 | 220 | 200 | 200 | 100 |
Flash (KB) | 3072 | 1280 | 1280 | 1024 | 768 | 384 |
RAM (KB) | 256 | 192 | 192 | 128 | 128 | 32 |
Data Flash [EEPROM] (KB) | 64 | 64 | 64 | 64 | 64 | 16 |
USB OHCI + Device | 2+0 or 1+1 | 2+0 or 1+1 | 2+0 or 1+1 | 2+0 or 1+1 | – | – |
EMAC | 10/100 | 10/100 | 10/100 | 10/100 | – | – |
CAN | 3 | 3 | 3 | 3 | 3 | 2 |
MibADC 12-bit (Ch) |
2 (24ch) | 2 (24ch) | 2 (24ch) | 2 (24ch) | 2 (24ch) | 1 (16ch) |
N2HET (Ch) | 2 (44) | 2 (44) | 2 (40) | 2 (40) | 2 (40) | 1 (19) |
ePWM Channels | – | 14 | 14 | 14 | 14 | – |
eCAP Channels | – | 6 | 6 | 6 | 6 | – |
eQEP Channels | – | 2 | 2 | 2 | 2 | 1 |
MibSPI (CS) | 3 (6 + 6 + 4) | 3 (6 + 6 + 4) | 3 (5 + 6 + 1) | 3 (5 + 6 + 1) | 3 (5 + 6 + 1) | 1 (4) |
SPI (CS) | 2 (2 + 1) | 2 (2 + 1) | 1 (1) | 1 (1) | 1 (1) | 2 (4 + 4) |
SCI (LIN) | 2 (1 with LIN) | 2 (1 with LIN) | 2 (1 with LIN) | 2 (1 with LIN) | 2 (1 with LIN) | 1(with LIN) |
I2C | 1 | 1 | 1 | 1 | 1 | – |
GPIO (INT)(4) | 144 (with 16 interrupt capable) | 101 (with 16 interrupt capable) | 64 (with 10 interrupt capable) | 64 (with 10 interrupt capable) | 64 (with 10 interrupt capable) | 45 (with 8 interrupt capable) |
EMIF | 16-bit data | 16-bit data | - | – | – | – |
ETM [Trace] (Data) | (32) | – | – | – | – | – |
RTP/DMM (Data) | (16/16) | – | – | – | – | – |
Operating Temperature |
-40ºC to 105ºC | -40ºC to 105ºC | -40ºC to 105ºC | -40ºC to 105ºC | -40ºC to 105ºC | -40ºC to 105ºC |
Core Supply (V) | 1.14 V – 1.32 V | 1.14 V – 1.32 V | 1.14 V – 1.32 V | 1.14 V – 1.32 V | 1.14 V – 1.32 V | 1.14 V – 1.32 V |
I/O Supply (V) | 3.0 V – 3.6 V | 3.0 V – 3.6 V | 3.0 V – 3.6 V | 3.0 V – 3.6 V | 3.0 V – 3.6 V | 3.0 V – 3.6 V |