SPNU636 January 2020 RM42L432 , RM44L520 , RM44L920 , RM46L430 , RM46L440 , RM46L450 , RM46L830 , RM46L840 , RM46L850 , RM46L852 , RM48L530 , RM48L540 , RM48L730 , RM48L740 , RM48L940 , RM48L950 , RM48L952 , RM57L843 , TMS570LC4357 , TMS570LC4357-EP , TMS570LC4357-SEP , TMS570LS0332 , TMS570LS0432 , TMS570LS0714 , TMS570LS0714-S , TMS570LS0914 , TMS570LS1114 , TMS570LS1115 , TMS570LS1224 , TMS570LS1225 , TMS570LS1227 , TMS570LS2124 , TMS570LS2125 , TMS570LS2134 , TMS570LS2135 , TMS570LS3134 , TMS570LS3135 , TMS570LS3137 , TMS570LS3137-EP
Hercules, Code Composer Studio are registered trademarks of TI.
All other trademarks are the property of their respective owners.
Hercules Software Diagnostic Library CSP contains Test Automation unit (Software Diagnostic Library TAU), which is a tool that helps the user generate dynamic coverage analysis reports and regression reports for the diagnostic application program interface (APIs) provided in the library to support ISO26262 and IEC61508 assessments.
TI provides a compliance support package (CSP) for the Software Diagnostic Library to help safety customers go through ISO26262 and IEC61508 assessments.
The Software Diagnostic Library TAU comes with unit test cases for all the modules supported by the Software Diagnostic Library for Hercules Family of devices and the necessary Test Infrastructure to run these test cases. The Software Diagnostic Library TAU also provides infrastructure for the Hercules customers to add their own test cases.
NOTE
Since all of the device families do not provide same Hardware features, it should be noted that the Test cases listed or created anew in TAU shall vary depending on the device selected. Customers are advised to see the device-specific Technical Reference Manuals and Data Sheets to ensure any new test cases to be added to TAU are valid for the target device.