SPRAA99C March 2008 – May 2021 AM3351 , AM3352 , AM3354 , AM3356 , AM3357 , AM3358 , AM3359 , AM4372 , AM4376 , AM4377 , AM4378 , AM4379 , OMAPL138B-EP , TMUX646
Thermally resistant plastic trays are one of the two methods currently used to ship these packages. Each family of parts with the same package outline has its own individually designed tray. The trays are designed to be used with pick-and-place machines. Figure 5-1 gives typical tray details. Tray packaging is used in compliance with JDEC standards.
The steps in Figure 5-2 illustrate the packing method used to ship trays. Before the trays are sealed in the aluminum lined plastic bag, they are baked in accordance with the requirements for dry-packing at the appropriate level.