SPRAA99C March 2008 – May 2021 AM3351 , AM3352 , AM3354 , AM3356 , AM3357 , AM3358 , AM3359 , AM4372 , AM4376 , AM4377 , AM4378 , AM4379 , OMAPL138B-EP , TMUX646
The fine pitch of nFBGA packages makes socketing a special challenge. Mechanical, thermal, and electrical issues must be accommodated by the socket designer. The size of a specific package within the TI nFBGA family is based on the package construction, and is independent of die size. Therefore, a range of die sizes and I/Os within a family will have the same package dimensions. Each different family has a specific I/O pitch and array. For maximum socket versatility, an adapter or “personalizer” can be customized for each application, allowing a single-socket body to be used with many packages. This feature is especially useful in the early days as the technology is being developed and adopted as well as during volume production phase to minimize socket costs.