SPRABI1D January 2018 – July 2022 66AK2E05 , 66AK2G12 , 66AK2H06 , 66AK2H12 , 66AK2H14 , 66AK2L06 , AM5K2E02 , AM5K2E04 , SM320C6678-HIREL , TMS320C6652 , TMS320C6654 , TMS320C6655 , TMS320C6657 , TMS320C6670 , TMS320C6671 , TMS320C6672 , TMS320C6674 , TMS320C6678
Limitations on DC voltage tolerance and AC noise for all reference voltages is well defined in the applicable JEDEC standard (pg. 129 of JESD79-3C). Strict conformity to these limitations is important to help ensure proper functionality of the DDR3 SDRAM interface. The Vref tolerance is ±1% or VDD/2 ±1%, which equates to 0.7425 V – 0.7575 V. To achieve this tight tolerance, it is recommended (when using a standard resistor divider network) that better than 1% tolerance components be used. The alternative would be an active reference voltage source. Proper component selection and decoupling is critical. For additional details, see the layout and routing section.
It is important to properly design the reference supply voltage to track VDD/VDDq.