SPRABI1D January   2018  – July 2022 66AK2E05 , 66AK2G12 , 66AK2H06 , 66AK2H12 , 66AK2H14 , 66AK2L06 , AM5K2E02 , AM5K2E04 , SM320C6678-HIREL , TMS320C6652 , TMS320C6654 , TMS320C6655 , TMS320C6657 , TMS320C6670 , TMS320C6671 , TMS320C6672 , TMS320C6674 , TMS320C6678

 

  1.   Trademarks
  2. Introduction
  3. Background
  4. Migrating Designs From DDR2 to DDR3 (Features and Comparisons)
    1. 3.1 Topologies
      1. 3.1.1 Balanced Line Topology
        1. 3.1.1.1 Balanced Line Topology Issues
      2. 3.1.2 Fly-By Topology
        1. 3.1.2.1 Balanced Line Topology Issues
    2. 3.2 ECC (Error Correction)
    3. 3.3 DDR3 Features and Improvements
      1. 3.3.1 Read Leveling
      2. 3.3.2 Write Leveling
      3. 3.3.3 Pre-fetch
      4. 3.3.4 ZQ Calibration
      5. 3.3.5 Reset Pin Functionality
      6. 3.3.6 Additional DDR2 to DDR3 Differences
  5. Prerequisites
    1. 4.1 High Speed Designs
    2. 4.2 JEDEC DDR3 Specification – Compatibility and Familiarity
    3. 4.3 Memory Types
    4. 4.4 Memory Speeds
    5. 4.5 Addressable Memory Space
    6. 4.6 DDR3 SDRAM/UDIMM Memories, Topologies, and Configurations
      1. 4.6.1 Topologies
      2. 4.6.2 Configurations
        1. 4.6.2.1 Memories – SDRAM Selection Criteria
    7. 4.7 DRAM Electrical Interface Requirements
      1. 4.7.1 Slew
      2. 4.7.2 Overshoot and Undershoot Specifications
        1. 4.7.2.1 Overshoot and Undershoot Example Calculations
      3. 4.7.3 Typical DDR3 AC and DC Characteristics
      4. 4.7.4 DDR3 Tolerances and Noise – Reference Signals
  6. Package Selection
    1. 5.1 Summary
      1. 5.1.1 ×4 SDRAM
      2. 5.1.2 ×8 SDRAM
      3. 5.1.3 ×16 SDRAM
      4. 5.1.4 ×32 SDRAM
      5. 5.1.5 ×64 SDRAM
  7. Physical Design and Implementation
    1. 6.1 Electrical Connections
      1. 6.1.1 Pin Connectivity and Unused Pins – SDRAM Examples
      2. 6.1.2 Pin Connectivity – ECC UDIMM and Non-ECC UDIMM Examples
    2. 6.2 Signal Terminations
      1. 6.2.1 External Terminations – When Using Read and Write Leveling
      2. 6.2.2 External Terminations – When Read and Write Leveling is Not Used
      3. 6.2.3 Internal Termination – On-Die Terminations
      4. 6.2.4 Active Terminations
      5. 6.2.5 Passive Terminations
      6. 6.2.6 Termination Component Selection
    3. 6.3 Mechanical Layout and Routing Considerations
      1. 6.3.1 Routing Considerations – SDRAMs
        1. 6.3.1.1  Mechanical Layout – SDRAMs
        2. 6.3.1.2  Stack Up – SDRAMs
        3. 6.3.1.3  Routing Rules – General Overview (SDRAMs)
        4. 6.3.1.4  Routing Rules – Address and Command Lines (SDRAMs)
        5. 6.3.1.5  Routing Rules – Control Lines (SDRAMs)
        6. 6.3.1.6  Routing Rules – Data Lines (SDRAMs)
        7. 6.3.1.7  Routing Rules – Clock Lines (SDRAMs)
        8. 6.3.1.8  Routing Rules – Power (SDRAMs)
        9. 6.3.1.9  Write Leveling Limit Impact on Routing – KeyStone I
        10. 6.3.1.10 Round-Trip Delay Impact on Routing – KeyStone I
        11. 6.3.1.11 Write Leveling Limit Impact on Routing – KeyStone II
        12. 6.3.1.12 Round-Trip Delay Impact on Routing – KeyStone II
      2. 6.3.2 Routing Considerations – UDIMMs
        1. 6.3.2.1 Mechanical Layout – UDIMMs
        2. 6.3.2.2 Stack Up – UDIMMs
        3. 6.3.2.3 Routing Rules – General Overview (UDIMMs)
        4. 6.3.2.4 Routing Rules – Address and Command Lines (UDIMMs)
        5. 6.3.2.5 Routing Rules – Control Lines (UDIMMs)
        6. 6.3.2.6 Routing Rules – Data Lines (UDIMMs)
        7. 6.3.2.7 Routing Rules – Clock Lines (UDIMMs)
        8. 6.3.2.8 Routing Rules – Power (UDIMMs)
        9. 6.3.2.9 Write-Leveling Limit Impact on Routing
    4. 6.4 Timing Considerations
    5. 6.5 Impedance Considerations
      1. 6.5.1 Routing Impedances – KeyStone I Devices
        1. 6.5.1.1 Data Group Signals
        2. 6.5.1.2 Fly-By Signals
      2. 6.5.2 Routing Impedances – KeyStone II Devices
        1. 6.5.2.1 Data Group Signals
        2. 6.5.2.2 Fly-By Signals
      3. 6.5.3 Comparison to JEDEC UDIMM Impedance Recommendations
    6. 6.6 Switching and Output Considerations
  8. Simulation and Modeling
    1. 7.1 Simulation and Modeling
    2. 7.2 Tools
    3. 7.3 Models
    4. 7.4 TI Commitment
  9. Power
    1. 8.1 DDR3 SDRAM Power Requirements
      1. 8.1.1 Vref Voltage Requirements
      2. 8.1.2 VTT Voltage Requirements
    2. 8.2 DSP DDR3 Power Requirements
    3. 8.3 DDR3 Power Estimation
    4. 8.4 DSP DDR3 Interface Power Estimation
    5. 8.5 Sequencing – DDR3 and DSP
  10. Disclaimers
  11. 10References
  12. 11Revision History

Stack Up – SDRAMs

Stack up refers to the mechanical layer assembly of the printed circuit board. In all high-speed designs it is good practice to maintain symmetry between the top half of the board and the bottom half of the board. Referencing (sandwiching) signal routing layers containing high speed signals between ground planes reduces EMI problems and provides a constant and controlled impedance transmission path. DDR3 IO power planes can also be used as reference layers for address/command/control signals as long as there are decoupling capacitors distributed across the plane to provide a low-impedance return path to ground. Power and ground planes should ideally be solid planes without breaks. Power planes can have breaks or splits outside of the DDR3 routing region.

Proper stack up must also provide the proper characteristic printed circuit board (PCB) impedance. Most DSP application board systems require a PCB impedance of 50 Ω.

It is recommended that a DDR3 implementation make use of a minimum of four routing layers: two for address/command/control signals and two for data-group signals. Data-group routing should be on layers close to the bottom of the board to minimize stubs. An end-application PCB will likely have a minimum total of 8 layers if sufficient board area is available, but high-performance boards or boards making use of an extended peripheral set may consist of 12 or more layers.