SPRABI1D January 2018 – July 2022 66AK2E05 , 66AK2G12 , 66AK2H06 , 66AK2H12 , 66AK2H14 , 66AK2L06 , AM5K2E02 , AM5K2E04 , SM320C6678-HIREL , TMS320C6652 , TMS320C6654 , TMS320C6655 , TMS320C6657 , TMS320C6670 , TMS320C6671 , TMS320C6672 , TMS320C6674 , TMS320C6678
The write-leveling process in the DDR3 interface imposes an upper and lower limit on the maximum and minimum skew between the command delay and the data delay. If this limit is exceeded, the DDR3 interface may fail the write leveling process and data corruption may occur. This limit is sufficiently large so that well-controlled topologies will not likely exceed the limit.
The same write-leveling limits in KeyStone I designs outlined for SDRAMs in Section 6.3.1.9 also apply to UDIMMS. Any calculations performed must take both board and UDIMM routing into consideration.