SPRAC03 July 2024 IWR6843
Tool | Details |
---|---|
C-BeamĀ® Linear Actuator | 1000mm with NEMA 23 Motor |
IWR6843AOPEVM or IWR6843ISK | Both evaluation modules (EVM) were used for testing |
DM542T Digital Stepper Driver | A stepper motor to allow accurate rotation speed for static residual movement |
Microcontroller | Used to set speed of NEMA 23 Motor for static residual movement |
Camera Tripod | Used to mount EVM to required height |
Corner Reflectors | RCS of 0.14 m2 and 40 m2. Stainless steel was used, however aluminum works as well. |
Tool | Version | Download Link |
---|---|---|
MMWAVE-SDK | 3.6 | SDK Download Link |
Radar Toolbox | 2.10.00.04 | dev.ti.com Toolbox Link |
Applications Visualizer | 2.1 | User Guide Link |
mmWave Demo Visualizer | 3.6 | Visualizer Link |