SPRAC03
July 2024
IWR6843
1
Abstract
Trademarks
1
Introduction
2
TI mmWave Radar and Functional Safety
3
IEC 61496-5 Functional Tests
3.1
Testing With Static Residual Movement
3.2
Detection Zone
3.3
Tolerance Zone
4
Results
4.1
Response Time
4.2
Position Accuracy
4.2.1
Angular Accuracy Error Margins
4.3
Coexistance of Several RPDs
4.4
Interference by Object Outside the Detection Zone
4.5
Interference by Object Inside the Detection Zone
4.6
Manual Interference
5
Environmental Tests
6
Covered by Other Tests
7
Test Setup Details
7.1
Detection Algorithm
8
References
4
Results
The following sections goes over the results of using the IWR6843ISK and IWR6843AOP across multiple functional tests.