SPRAC03 July   2024 IWR6843

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2TI mmWave Radar and Functional Safety
  6. 3IEC 61496-5 Functional Tests
    1. 3.1 Testing With Static Residual Movement
    2. 3.2 Detection Zone
    3. 3.3 Tolerance Zone
  7. 4Results
    1. 4.1 Response Time
    2. 4.2 Position Accuracy
      1. 4.2.1 Angular Accuracy Error Margins
    3. 4.3 Coexistance of Several RPDs
    4. 4.4 Interference by Object Outside the Detection Zone
    5. 4.5 Interference by Object Inside the Detection Zone
    6. 4.6 Manual Interference
  8. 5Environmental Tests
  9. 6Covered by Other Tests
  10. 7Test Setup Details
    1. 7.1 Detection Algorithm
  11. 8References

Environmental Tests

Environmental tests are not covered in this document but are listed in IEC 61496-5 as follows:
  • Temperature variation and humidity test
  • Condensing test
  • Supply voltage variations and supply voltage interruptions
  • Electrical disturbances except supply voltage variations and supply voltage interruptions
  • Vibration
  • Shock