SPRAC21A June 2016 – June 2019 OMAP-L132 , OMAP-L138 , TDA2E , TDA2EG-17 , TDA2HF , TDA2HG , TDA2HV , TDA2LF , TDA2P-ABZ , TDA2P-ACD , TDA2SA , TDA2SG , TDA2SX , TDA3LA , TDA3LX , TDA3MA , TDA3MD , TDA3MV
The common system setup for the DSP CPU Read and Write throughput measurement is:
The data presented is for stand-alone transfers with no other ongoing or competing traffic. All profiling has been done with C66x CorePac Timer operating at 600 MHz.
The theoretical bandwidth is calculated with the limiting port as the MDMA operating at 200 MHz. With this in mind, the theoretical bandwidth is calculated as 16 Bytes × 200 MHz = 3200 MB/s.