SPRAC21A June 2016 – June 2019 OMAP-L132 , OMAP-L138 , TDA2E , TDA2EG-17 , TDA2HF , TDA2HG , TDA2HV , TDA2LF , TDA2P-ABZ , TDA2P-ACD , TDA2SA , TDA2SG , TDA2SX , TDA3LA , TDA3LX , TDA3MA , TDA3MD , TDA3MV
The Level1 instruction and data cache are of 32KB each with 4-way set associativity and a cache line size of 32 bytes.
The L2 memory system consists of a tightly-coupled L2 cache and an integrated Snoop Control Unit (SCU), connecting up to four processors within a Cortex-A15 MP Core device. The L2 memory system has the following features:
NOTE
Using the level1 and level2 cache significantly improves the performance of A15 by many folds as compared to when the caches are disabled.
For more details on A15 level1 and level2 cache, see the Cortex®-A15 Technical Reference Manual: r2p0.