SPRAC21A June 2016 – June 2019 OMAP-L132 , OMAP-L138 , TDA2E , TDA2EG-17 , TDA2HF , TDA2HG , TDA2HV , TDA2LF , TDA2P-ABZ , TDA2P-ACD , TDA2SA , TDA2SG , TDA2SX , TDA3LA , TDA3LX , TDA3MA , TDA3MD , TDA3MV
The peripheral component interconnect express (PCIe) module is a multi-lane I/O interconnect that provides low pin count, high reliability, and high-speed data transfer at rates of up to 5.0 Gbps per lane per direction, for serial links on backplanes and printed wiring boards. The device has two PCIe subsystems (PCIe_SS1 and PCIe_SS2) each of which is built on a Synopsys DesignWare® core (DWC) PCIe controller. Each of the two PCIe controllers is capable to operate either in Root Complex (RC) or in End Point (EP) PCIe mode. PCIe_SS1 can be configured to operate in either 2-Lane (dual lane) or 1-Lane (single lane) mode. PCIe_SS2 can only operate in 1-Lane mode.