SPRAC21A June 2016 – June 2019 OMAP-L132 , OMAP-L138 , TDA2E , TDA2EG-17 , TDA2HF , TDA2HG , TDA2HV , TDA2LF , TDA2P-ABZ , TDA2P-ACD , TDA2SA , TDA2SG , TDA2SX , TDA3LA , TDA3LX , TDA3MA , TDA3MD , TDA3MV
HDVICP2/IVAHD is TIs second generation Video and Imaging co-processor designed to accelerate the HD Video encoding and decoding. It is a successor to the HDVICP 1.0. Both generations support 4:2:0 Chroma formats only. HDVICP2 is sometimes referred to as IVAHD 1.0. The DM46x devices are some of the SoCs that have HDVICP 1.0.
DM816x, DM814x, DM813x, OMAP4, and OMAP5 are some of the SoCs that have HDVICP 2.0. These different SoCs have varying number of instances of HDVICP2 and operating frequency. For more details, see the device-specific data sheet.
The block diagram of IVAHD is shown in Figure 30.
The typical process call structure for the IVAHD codecs that encodes or decodes a single frame of a single channel of encode or decode is shown in Figure 31. The major performance probe points are: